Diodes and Rectifiers - Silicon Carbide

Vishay's 650 V SiC Schottky diode Gen 3; available in TO-220 2L and TO-247 3L for industrial, solar, and high performance server power PFC function applications. The 650 V SiC Schottky diode in power packs; with the merged PIN Schottky design, offers excellent surge capability and low voltage drop at high current peaks as power factor correction diode for switch mode power supplies in industrial, telecom and consumer segments.

To select multiple values, Ctrl-click or click-drag over the items

Rev. Voltage
(V)
Reset
IF(AV)
(A)
Reset
VF at IF
(V at A)
Reset
IFSM
(A)
Reset
QC
(nC)
Reset
TJ max.
(°C)
Package (JEDEC®) Code
Reset
Circuit Configuration
Reset
Showing 1 to 25 of 120 entries

Click the arrows to sort the columns in ascending or descending order
Part Number
Product Image
Rev. Voltage
(V)

▲▼
IF(AV)
(A)

▲▼
VF at IF
(V at A)

▲▼
IFSM
(A)

▲▼
QC
(nC)

▲▼
TJ max.
(°C)

▲▼
Package (JEDEC®) Code
▲▼
Circuit Configuration
▲▼
AEC-Q101 Qualified
▲▼
Datasheet
97284
Enlarge
120011.35137.5175SlimSMA HV (DO-221AC)SingleNo
Datasheet
97287
Enlarge
65021.3016.57.2175SlimSMA HV (DO-221AC)SingleNo
Datasheet
97286
Enlarge
120021.352113175SlimSMA HV (DO-221AC)SingleNo
Datasheet
97056
Enlarge
65041.302912175SMPD 2LSingleNo
Datasheet
96963
Enlarge
65041.32912175D2PAK 2L (TO-263AB 2L)SingleNo
Datasheet
97037
Enlarge
65041.32912175TO-220AC 2LSingleNo
Datasheet
97051
Enlarge
65041.302912175SlimDPAK 2LSingleNo
Datasheet
97175
Enlarge
120051.354228175D2PAK 2L (TO-263AB 2L)SingleNo
Datasheet
97176
Enlarge
120051.354228175TO-220AC 2LSingleNo
Datasheet
97128
Enlarge
65061.304217175SMPD 2LSingleNo
Datasheet
97062
Enlarge
65061.34217175D2PAK 2L (TO-263AB 2L)SingleNo
Datasheet
97038
Enlarge
65061.34217175TO-220AC 2LSingleNo
Datasheet
97129
Enlarge
65061.304217175SlimDPAK 2LSingleNo
Datasheet
97130
Enlarge
65081.305222175SMPD 2LSingleNo
Datasheet
96955
Enlarge
65081.35422175D2PAK 2L (TO-263AB 2L)SingleNo
Datasheet
97039
Enlarge
65081.35422175TO-220AC 2LSingleNo
Datasheet
97131
Enlarge
65081.305222175SlimDPAK 2LSingleNo
Datasheet
97188
Enlarge
12002 x 51.354228175TO-247AD 3LCommon cathodeNo
Datasheet
97068
Enlarge
650101.306029175SMPD 2LSingleNo
Datasheet
97182
Enlarge
1200101.358455175TO-247AD 2LSingleNo
Datasheet
96964
Enlarge
650101.36029175D2PAK 2L (TO-263AB 2L)SingleNo
Datasheet
97030
Enlarge
650101.36029175TO-220AC 2LSingleNo
Datasheet
97178
Enlarge
1200101.358455175D2PAK 2L (TO-263AB 2L)SingleNo
Datasheet
97177
Enlarge
1200101.358455175TO-220AC 2LSingleNo
Datasheet
97032
Enlarge
650101.306029175SlimDPAK 2LSingleNo