Diodes and Rectifiers - Bridge - Reverse voltage 61 V to 100 V
Showing 1 to 50 of 53 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage (V) ▲▼ | V F at I F (V at A) ▲▼ | T j max. (°C) ▲▼ | Diode Variations ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | WOG | 1 | 45 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1 | 45 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 0.9 | 45 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 100 | 1.0 | 150 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 100 | 1.0 | 150 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 100 | 1.0 | 150 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 100 | 1.0 | 150 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 100 | 1.0 | 150 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 100 | 1.0 | 150 | Quad | |
![]() Enlarge | WOG | 1.5 | 50 | 100 | 1.0 | 150 | Quad | |
![]() Enlarge | GBU | 6 | 175 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 6 | 175 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 6 | 175 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 6 | 175 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 6 | 175 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 6 | 175 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 6 | 175 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 8 | 200 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 8 | 200 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 8 | 200 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 8 | 200 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 8 | 200 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 8 | 200 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | GBU | 8 | 200 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | DFS | 1 | 30 | 100 | 1.1 | 150 | Quad | |
![]() Enlarge | DFS | 1 | 50 | 100 | 1.1 | 150 | Quad | |
![]() Enlarge | DFS | 1.5 | 50 | 100 | 1.1 | 150 | Quad | |
![]() Enlarge | DFS | 1 | 50 | 100 | 1.05 | 150 | Quad | |
![]() Enlarge | DFS low profile | 1.5 | 50 | 100 | 1.1 | 150 | Quad | |
![]() Enlarge | DFM | 1 | 30 | 100 | 1.1 | 150 | Quad | |
![]() Enlarge | DFM | 1 | 50 | 100 | 1.1 | 150 | Quad | |
![]() Enlarge | DFM | 1 | 50 | 100 | 1.05 | 150 | Quad | |
![]() Enlarge | GBPC6 | 6 | 175 | 100 | 1.0 | 150 | Quad | |
![]() Enlarge | GBU | 4 | 150 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | WOG | 2 | 60 | 100 | 1.1 | 150 | Quad | |
![]() Enlarge | GBL | 4 | 150 | 100 | 1.0 | 150 | In-line | |
![]() Enlarge | DFM | 0.9 | 45 | 65 | 1.0 | 125 | Quad | |
![]() Enlarge | KBL | 4 | 200 | 100 | 0.89 | 150 | In-line |




















