Diodes and Rectifiers - Schottky
Our Schottky rectifiers portfolio includes Trench MOS Barrier Schottky (TMBS®) Gen 1 (45 V to 150 V), Gen 2 (200 V), and Gen 3 (60 V, 100 V, and 150 V) and high-performance planar Schottky parts are available in surface-mount packages including the eSMP® package series; addressing the needs for AEC-Q101 qualified automotive grade parts, and for computer and consumer power supply applications.
- Product Lines
- Reverse Voltage
- Forward Current (IFAV)
- Package (JEDEC®) Code
- Surface-Mount
- CLP
- DFN33A
- DFN3820A
- DFN6546A
- DPAK (TO-252AA)
- D2PAK (TO-263AB)
- eSMP® Series
- MicroSMP (DO-219AD)
- SlimDPAK (TO-252AE)
- SlimSMA (DO-221AC)
- SlimSMAW (DO-221AD)
- SMF (DO-219AB)
- SMP (DO-220AA)
- SMPA (DO-221BC)
- SMPC (TO-277A)
- SMPD (TO-263AC)
- FlatPAK 5 x 6
- GL41 (DO-213AB)
- MELF
- SMA (DO-214AC)
- SMB (DO-214AA)
- SMC (DO-214AB)
- Through-Hole
- DO-201AD
- DO-15 (DO-204AC)
- DO-41 (DO-204AL)
- ITO-220AB
- ITO-220AC
- Plastic Axial
- PowerTab®
- TO-220AB
- TO-220AC
- TO-220 FullPAK
- TO-247
- TO-247AC
- TO-247AD
- TO-262AA