Diodes and Rectifiers - Ultrafast Recovery - Reverse recovery time 10.1 to 25 ns
Showing 1 to 50 of 342 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | D2PAK (TO-263AB) | 18 | 50 to 200 | 0.85 | 25 | 150 | Common cathode | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 8 | 50 to 200 | 0.8 | 25 | 150 | Single | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 2 x 10 | 300 | 0.85 | 23 | 175 | Common cathode | Yes | |
![]() Enlarge | DFN6546A | 2 x 5 | 200 | 0.75 | 15 | 175 | Common cathode | No | |
![]() Enlarge | DFN6546A | 2 x 5 | 200 | 0.75 | 15 | 175 | Common cathode | Yes | |
![]() Enlarge | DFN6546A | 10 | 200 | 0.75 | 15 | 175 | Single | No | |
![]() Enlarge | DFN6546A | 10 | 200 | 0.75 | 15 | 175 | Single | Yes | |
![]() Enlarge | DFN6546A | 2 x 7.5 | 200 | 0.75 | 15 | 175 | Common cathode | No | |
![]() Enlarge | DFN6546A | 2 x 7.5 | 200 | 0.75 | 15 | 175 | Common cathode | Yes | |
![]() Enlarge | DFN6546A | 15 | 200 | 0.75 | 18 | 175 | Single | No | |
![]() Enlarge | DFN6546A | 15 | 200 | 0.75 | 18 | 175 | Single | Yes | |
![]() Enlarge | DFN6546A | 2 x 4 | 200 | 0.75 | 15 | 175 | Common cathode | No | |
![]() Enlarge | DFN6546A | 2 x 4 | 200 | 0.75 | 15 | 175 | Common cathode | Yes | |
![]() Enlarge | DFN6546A | 8 | 200 | 0.75 | 15 | 175 | Single | No | |
![]() Enlarge | DFN6546A | 8 | 200 | 0.75 | 15 | 175 | Single | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 4 | 200 | 0.71 | 23 | 175 | Single | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 4 | 200 | 0.95 | 23 | 175 | Common cathode | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 2 x 5 | 200 | 0.87 | 19 | 175 | Common cathode | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 2 x 10 | 200 | 0.85 | 19 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-220AB | 2 x 8 | 400 | 0.94 | 24 | 175 | Common cathode | Yes | |
![]() Enlarge | FlatPAK 5 x 6 | 2 x 3 | 200 | 0.71 | 20 | 175 | Separated cathode | No | |
![]() Enlarge | FlatPAK 5 x 6 | 2 x 3 | 200 | 0.71 | 20 | 175 | Separated cathode | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 15 | 600 | 1.2 | 20 | 175 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1 | 200 | 0.74 | 25 | 175 | Single | Yes | |
![]() Enlarge | TO-262AA | 2 x 10 | 300 | 0.85 | 23 | 175 | Common cathode | Yes | |
![]() Enlarge | TO-220AC 2L | 8 | 600 | 1.3 | 18 | 175 | Single | No | |
![]() Enlarge | TO-220 FullPAK 2L | 8 | 600 | 1.3 | 18 | 175 | Single | No | |
![]() Enlarge | TO-220AC | 8 | 600 | 1.3 | 18 | 175 | Single | Yes | |
![]() Enlarge | TO-262AA | 8 | 600 | 1.3 | 18 | 175 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 8 | 600 | 1.3 | 18 | 175 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 8 | 600 | 1.3 | 18 | 175 | Single | Yes | |
![]() Enlarge | TO-262AA | 8 | 600 | 1.4 | 15 | 175 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 8 | 600 | 1.4 | 15 | 175 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 2 x 8 | 200 | 0.895 | 19 | 175 | Common cathode | Yes | |
![]() Enlarge | ITO-247AD 2L | 30 | 600 | 1.3 | 22 | 175 | Single | No | |
![]() Enlarge | TO-247AD 2L | 30 | 600 | 1.25 | 24 | 175 | Single | No | |
![]() Enlarge | TO-247AD 2L | 30 | 1200 | 2.35 | 25 | 175 | Single | No | |
![]() Enlarge | TO-247AD 2L | 30 | 600 | 1.85 | 18 | 175 | Single | No | |
![]() Enlarge | TO-247AD 2L | 60 | 600 | 1.9 | 21 | 175 | Single | No | |
![]() Enlarge | TO-247AD 2L | 30 | 600 | 1.45 | 22 | 175 | Single | No | |
![]() Enlarge | TO-247AD 2L | 60 | 600 | 1.50 | 25 | 175 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 15 | 600 | 1.15 | 22 | 175 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 15 | 600 | 1.15 | 22 | 175 | Single | Yes | |
![]() Enlarge | SlimDPAK (TO-252AE) | 15 | 600 | 1.2 | 20 | 175 | Single | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 15 | 600 | 1.25 | 21 | 175 | Single | Yes | |
![]() Enlarge | TO-220AC | 8 | 600 | 1.4 | 18 | 150 | Single die | Yes | |
![]() Enlarge | TO-220AC 2L | 8 | 600 | 1.4 | 18 | 150 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 8 | 600 | 1.4 | 18 | 150 | Single | No | |
![]() Enlarge | TO-3PF | 2 x 15 | 600 | 1.3 | 19 | 175 | Common cathode | No | |
![]() Enlarge | D2PAK (TO-263AB) | 25 | 600 | 1.3 | 23 | 150 | Single | Yes |















































