Displays – LCD, TFT, OLED, Touch - OLED Graphic
Vishay Intertechnology is a world leader in DC plasma production and custom display technology. Vishay Dale display modules allow users to personalize their products at affordable prices. A proprietary screened image display technology allows maximum freedom to design a display module that is application-specific with interface circuitry that is synergistic to the end system.
Series ▲▼ | Type (V) ▲▼ | Display Format ▲▼ | mm (W x H mm) ▲▼ | mm (W x H mm) ▲▼ | mm (W x H mm) ▲▼ | mm (W x H mm) ▲▼ | mm (W x H mm) ▲▼ | Duty ▲▼ | Built-In Controller ▲▼ | Yellow ▲▼ | Green ▲▼ | Red ▲▼ | Blue ▲▼ | White ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Graphic | 100 x 16 dots | 85.0 x 30.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | Y | Y | Y | Y | Y | |
| Graphic | 50 x 16 dots | 58.0 x 32.0 x 10.0 (max.) | 38.0 x 16.0 | - | 0.56 x 0.66 | 0.60 x 0.70 | 1/16 | OLED-0010 | Y | Y | Y | Y | Y | |
| Graphic | 100 x 8 dots | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.75 | 0.60 x 0.80 | 1/8 | OLED-0010 | Y | Y | Y | Y | Y | |
| graphic | 100 x 16 dots | 116.0 x 37.0 x 9.8 (max.) | 85.0 x 18.6 | - | 0.60 x 0.65 | 0.65 x 0.70 | 1/16 | OLED-0010 | Y | Y | Y | Y | Y | |
| Graphic | 100 x 32 dots | 98.0 x 60.0 x 10.0 (max.) | 77.0 x 25.20 | - | 0.54 x 0.55 | 0.59 x 0.60 | 1/16 | OLED-0010 | Y | Y | Y | - | - | |
| graphic | 128 x 64 dots | 89.7 x 47.2 x 3.4 | 63.41 x 32.69 | - | 0.45 x 0.45 | 0.48 x 0.48 | 1/64 | SSD1309 | Yes | - | - | - | - | |
| graphic | 48 x 64 dots | 13.90 x 22.0 x 1.26 | 12.14 x 16.30 | - | 0.198 x 0.208 | 0.220 x 0.230 | 1/64 | SSD1306BZ | Yes | - | - | - | - | |
| graphic | 64 x 32 dots | 14.5 x 11.6 x 1.26 | 12.58 x 6.58 | - | 0.153 x 0.153 | 0.175 x 0.175 | 1/32 | SSD1306BZ | Yes | - | - | - | - | |
| graphic | 64 x 48 dots | 18.46 x 18.10 x 1.3 | 15.42 x 12.06 | - | 0.185 x 0.185 | 0.210 x 0.210 | 1/48 | SSD1306BZ | Yes | - | - | - | - | |
| graphic | 100 x 16 dots | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | Yes | - | - | - | - | |
| graphic | 128 x 32 dots | 33.4 x 14.5 x 1.65 | 27.68 x 7.80 | - | 0.176 x 0.176 | 0.200 x 0.200 | 1/32 | SSD1306BZ | Yes | - | - | - | - | |
| graphic | 128 x 32 dots | 30.0 x 11.5 x 1.45 | 24.384 x 7.584 | - | 0.152 x 0.152 | 0.175 x 0.175 | 1/32 | SSD1306BZ | Yes | - | - | - | - | |
| graphic | 128 x 32 dots | 30.0 x 11.5 x 1.45 | 24.384 x 7.584 | - | 0.152 x 0.152 | 0.175 x 0.175 | 1/32 | SSD1306BZ | - | - | - | - | Yes | |
| graphic | 128 x 64 dots | 42.04 x 27.22 x 1.45 | 37.05 x 19.52 | - | 0.249 x 0.249 | 0.274 x 0.274 | 1/64 | SSD1309ZC | Yes | - | - | - | - | |
| graphic | 50 x 16 dots | 58.0 x 32.0 x 10.0 (max.) | 38.0 x 16.0 | - | 0.56 x 0.66 | 0.60 x 0.70 | 1/16 | OLED-0010 | Yes | - | - | - | - | |
| graphic | 128 x 32 dots | 62.0 x 24.0 x 2.35 | 57.02 x 15.10 | - | 0.408 x 0.388 | 0.43 x 0.41 | 1/32 | SSD1305Z | - | - | - | Yes | - | |
| graphic | 76 x 16 dots | 55.7 x 32.0 x 11.0 (max.) | 46.0 x 14.5 | - | 0.45 x 0.60 | 0.55 x 0.70 | 1/16 | OLED-0010 | Yes | - | - | - | - | |
| graphic | 96 x 64 dots | 33.59 x 23.62 x 1.65 | 25.49 x 17.65 | - | 0.215 x 0.215 | 0.245 x 0.245 | 1/64 | OLE D-0010 | - | - | - | Yes | - | |
| graphic | 96 x 64 dots | 33.59 x 23.62 x 1.65 | 25.49 x 17.65 | - | 0.215 x 0.215 | 0.245 x 0.245 | 1/64 | OLE D-0010 | Yes | - | - | - | - | |
| graphic | 96 x 64 dots | 33.59 x 23.62 x 1.65 | 25.49 x 17.65 | - | 0.215 x 0.215 | 0.245 x 0.245 | 1/64 | OLE D-0010 | - | - | - | - | Yes | |
| graphic | 96 x 64 dots | 33.59 x 23.62 x 1.65 | 25.49 x 17.65 | - | 0.215 x 0.215 | 0.245 x 0.245 | 1/64 | OLE D-0010 | - | - | - | Yes | - | |
| graphic | 96 x 64 dots | 33.59 x 23.62 x 1.65 | 25.49 x 17.65 | - | 0.215 x 0.215 | 0.245 x 0.245 | 1/64 | OLE D-0010 | Yes | - | - | - | - | |
| graphic | 100 x 8 dots | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | n/a | 0.55 x 0.75 | 0.60 x 0.80 | 1/8 | OLED-0010 | - | - | - | Yes | - | |
| graphic | 100 x 8 dots | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | n/a | 0.55 x 0.75 | 0.60 x 0.80 | 1/8 | OLED-0010 | - | Yes | - | - | - | |
| graphic | 100 x 8 dots | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | n/a | 0.55 x 0.75 | 0.60 x 0.80 | 1/8 | OLED-0010 | Yes | - | - | - | - | |
| graphic | 50 x 16 dots | 58.0 x 32.0 x 10.0 (max.) | 38.0 x 16.0 | - | 0.56 x 0.66 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | Yes | - | - | - | |
| graphic | 50 x 16 dots | 58.0 x 32.0 x 10.0 (max.) | 38.0 x 16.0 | - | 0.56 x 0.66 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | - | - | - | Yes | |
| graphic | 76 x 16 dots | 55.7 x 32.0 x 11.0 (max.) | 46.0 x 14.5 | - | 0.45 x 0.60 | 0.55 x 0.70 | 1/16 | OLE D-0010 | - | Yes | - | - | - | |
| graphic | 76 x 16 dots | 55.7 x 32.0 x 11.0 (max.) | 46.0 x 14.5 | - | 0.45 x 0.60 | 0.55 x 0.70 | 1/16 | OLE D-0010 | - | - | - | Yes | - | |
| graphic | 50 x 16 dots | 58.0 x 32.0 x 10.0 (max.) | 38.0 x 16.0 | - | 0.56 x 0.66 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| graphic | 76 x 16 dots | 55.7 x 32.0 x 11.0 (max.) | 46.0 x 14.5 | - | 0.45 x 0.60 | 0.55 x 0.70 | 1/16 | OLE D-0010 | - | - | - | - | Yes | |
| graphic | 96 x 64 dots | 24.9 x 22.95 x 1.65 | 21.953 x 15.424 | - | 0.186 x 0.188 | 0.208 x 0.210 | 1/64 | SSD1305Z | Yes | - | - | - | - | |
| graphic | 96 x 64 dots | 24.9 x 22.95 x 1.65 | 21.953 x 15.424 | - | 0.186 x 0.188 | 0.208 x 0.210 | 1/64 | OLE D-0010 | - | - | - | Yes | - | |
| graphic | 96 x 64 dots | 24.9 x 22.95 x 1.65 | 21.953 x 15.424 | - | 0.186 x 0.188 | 0.208 x 0.210 | 1/64 | OLE D-0010 | - | Yes | - | - | - | |
| graphic | 100 x 16 dots | 85.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLE D-0010 | Yes | - | - | - | - | |
| graphic | 100 x 16 dots | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLE D-0010 | - | Yes | - | - | - | |
| graphic | 100 x 16 dots | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLE D-0010 | - | - | Yes | - | - | |
| graphic | 100 x 16 dots | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLE D-0010 | - | - | - | - | Yes | |
| graphic | 100 x 16 dots | 84.0 x 44.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| graphic | 100 x 16 dots | 84.0 x 44.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | Yes | - | - | - | |
| graphic | 100 x 16 dots | 84.0 x 44.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | Yes | - | - | - | - | |
| graphic | 100 x 16 dots | 84.0 x 44.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | - | - | - | Yes | |
| graphic | 100 x 8 dots | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | n/a | 0.55 x 0.75 | 0.60 x 0.80 | 1/8 | OLED-0010 | - | - | - | - | Yes | |
| graphic | 100 x 16 dots | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLE D-0010 | - | . | - | Yes | - | |
| graphic | 100 x 16 dots | 85.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLE D-0010 | - | Yes | - | - | - | |
| graphic | 100 x 16 dots | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLE D-0010 | Yes | - | - | - | - | |
| graphic | 100 x 16 dots | 85.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLE D-0010 | - | - | - | - | Yes | |
| graphic | 100 x 16 dots | 85.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLE D-0010 | - | - | - | Yes | - | |
| graphic | 100 x 16 dots | 116.0 x 37.0 x 9.8 (max.) | 85.0 x 18.6 | - | 0.60 x 0.65 | 0.65 x 0.70 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| graphic | 100 x 16 dots | 85.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | - | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLE D-0010 | - | Yes | - | - | - |