Vishay » Leading-Edge Capacitor Solutions » ESTA - ESTAspring LVAC Capacitors 2.0
LVAC
  • ESTAspring
    2.0
ESTAspring: Continuous contact force through spring technology 2.0
ESTAspring

Vishay's PhMKP...-S and PhMKPG...-S series of ESTAspring cylindrical LVAC power capacitors feature stainless steel spring connections to reduce assembly times and maintenance for wind power plants, solar panels, and inverters application.

Applications Features
  • Wind power plants
  • Solar panels and inverters
  • Thermal power station
  • Power factor correction ó 1000 VACRMS
  • Harmonic filter
  • Reduced assembly times up to 60 %
  • Continuous contact force through spring technology