Vishay » Leading-Edge Capacitor Solutions » Ceramic - HVCC High Voltage Capacitors 2.0
Safety Capacitors
High Voltage Capacitors
  • HVCC
    2.0
HOTcap®
HVCC: 2 nF 2.0
HVCC

Vishay’s HVCC series of high voltage radial-leaded, single-layer ceramic disc capacitors support 10 kV, 15 kV, and 20 kV ratings. In addition, high capacitance values up to 2 nF with the Y6P dielectric material provide high reliability performance in high voltage power supplies for X-ray sources, pulsed lasers, and air purifier / ionizer applications.

 
Applications Features
  • High voltage power supplies for X-ray and pulsed lasers
  • Baggage scanner
  • Air purifier / ionizer
  • High capacitance values up to 2 nF
  • Rated voltage cover 10 kV, 15 kV, and 20 kV