Vishay » Leading-Edge Capacitor Solutions » Tantalum - T50 Polymer Capacitors 2.0
Wet
Polymers
  • T50
    2.0
  • T52
    2.0
Standard Tantalum Capacitors
T50: High performance polymer, AEC-Q200 with 85 °C / 85 % RH / 500 hours 2.0
T50

Vishay’s T50 series of molded vPolyTan polymer surface-mount chip capacitors support operating temperatures up to +125 °C, and qualification testing based on AEC-Q200 with 85 °C / 85 % RH performance testing up to 500 hours. The devices are ideal for which automotive infotainment, cockpit electronics, and industrial applications requiring high temperature operation.

Applications Features
  • Automotive - infotainment and cockpit electronics
  • Applications requiring high temperature operation
  • Operating temperature range of -55 °C to +125 °C
  • Qualification testing based on AEC-Q200 with 85 °C / 85 % RH / 500 hours