LED - AEC-Q101 Qualified
Showing 1 to 50 of 133 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Package ▲▼ ![]() | Color ▲▼ ![]() | Dominant Wavelength Min. (nm) ▲▼ ![]() | Dominant Wavelength Typ. (nm) ▲▼ ![]() | Dominant Wavelength Max. (nm) ▲▼ ![]() | Luminous Intensity IV Min. ▲▼ ![]() | Luminous Intensity IV Typ. ▲▼ ![]() | Luminous Intensity IV Max. ▲▼ ![]() | I F for I V (mA) ▲▼ ![]() | Luminous Flux ΦV Min. (mlm) ▲▼ ![]() | Luminous Flux ΦV Typ. (mlm) ▲▼ ![]() | Luminous Flux ΦV Max. (mlm) ▲▼ ![]() | I F for Φ V (mA) ▲▼ ![]() | Forward Voltage, VF Typ. (V) ▲▼ ![]() | Forward Voltage, VF Max. (V) ▲▼ ![]() | Angle of Half Intensity (± °) ▲▼ ![]() | Key Feature ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SMD 0603 | Green | 564 | 570 | 575 | 12.5 | 35 | 20 | 2.1 | 2.4 | 80 | Standard | ||||||
SMD 0603 | Soft orange | 600 | 605 | 609 | 3.55 | 7.5 | 2 | 1.8 | 2.6 | 80 | Low current | ||||||
SMD 0603 | Orange | 600 | 606 | 609 | 50 | 80 | 20 | 2.1 | 2.4 | 80 | Standard | ||||||
SMD 0603 | Pure green | 551 | 561 | 566 | 6.3 | 15 | 20 | 2.1 | 2.4 | 80 | Standard | ||||||
SMD 0603 | Red | 624 | 628 | 636 | 1.8 | 4 | 2 | 1.8 | 2.6 | 80 | Low current | ||||||
SMD 0603 | Red | 627 | 633 | 639 | 32 | 63 | 20 | 2.1 | 2.4 | 80 | Standard | ||||||
SMD 0603 | Red | 627 | 633 | 639 | 50 | 125 | 20 | 2.1 | 2.4 | 80 | Standard | ||||||
SMD 0603 | Yellow | 580 | 588 | 595 | 3.55 | 7.5 | 2 | 1.8 | 2.6 | 80 | Low current | ||||||
SMD 0603 | Yellow | 580 | 589 | 595 | 50 | 80 | 20 | 2.1 | 2.4 | 80 | Standard | ||||||
TELUX | Red | 611 | 618 | 634 | 1500 | 2800 | 70 | 2.2 | 2.67 | 30 | Standard | ||||||
TELUX | Red | 611 | 618 | 634 | 1500 | 2800 | 70 | 2.2 | 2.67 | 45 | Standard | ||||||
TELUX | Red | 611 | 616 | 634 | 2000 | 3700 | 70 | 2.2 | 2.67 | 30 | Power | ||||||
TELUX | Red | 611 | 616 | 634 | 2000 | 3700 | 70 | 2.2 | 2.67 | 45 | Power | ||||||
TELUX | Red | 611 | 616 | 634 | 2000 | 3700 | 4800 | 70 | 2.2 | 2.67 | 45 | Power | |||||
TELUX | Red | 611 | 616 | 634 | 3000 | 3900 | 4800 | 70 | 2.2 | 2.67 | 45 | Power | |||||
TELUX | Yellow | 585 | 592 | 597 | 1000 | 2800 | 70 | 2.1 | 2.67 | 30 | Standard | ||||||
TELUX | Yellow | 585 | 592 | 597 | 1000 | 2800 | 70 | 2.1 | 2.67 | 45 | Standard | ||||||
TELUX | Yellow | 585 | 591 | 597 | 2000 | 3200 | 70 | 2.1 | 2.67 | 30 | Power | ||||||
TELUX | Yellow | 585 | 591 | 597 | 2000 | 3200 | 70 | 2.1 | 2.67 | 45 | Power | ||||||
5 mm | Red | 620 | 624 | 630 | 7500 | 25000 | 50 | 2.2 | 3.0 | 9 | Power | ||||||
5 mm | Red | 620 | 624 | 630 | 24000 | 65000 | 50 | 2.2 | 3.0 | 4 | Power | ||||||
SMD PLCC-2 | Blue | 462 | 469 | 476 | 45 | 90 | 112 | 10 | 3.2 | 4.2 | 60 | Standard | |||||
SMD PLCC-2 | Blue | 462 | 469 | 476 | 56 | 90 | 112 | 10 | 3.2 | 4.2 | 60 | Standard | |||||
SMD PLCC-2 | Red | 648 | 11.2 | 22 | 10 | 1.8 | 2.2 | 60 | Standard | ||||||||
SMD PLCC-2 | Red | 648 | 11.2 | 22 | 28 | 10 | 1.8 | 2.2 | 60 | Standard | |||||||
SMD PLCC-2 | Red | 648 | 14 | 22 | 35.5 | 10 | 1.8 | 2.2 | 60 | Standard | |||||||
SMD PLCC-2 | Red | 648 | 22.4 | 25 | 56 | 10 | 1.8 | 2.2 | 60 | Standard | |||||||
SMD MiniLED | Yellow | 581 | 588 | 594 | 90 | 170 | 355 | 20 | 2 | 2.6 | 60 | Power | |||||
SMD PLCC-2 | Yellow | 581 | 588 | 594 | 28 | 75 | 10 | 2.0 | 2.6 | 60 | Standard | ||||||
SMD PLCC-2 | Yellow | 581 | 588 | 594 | 90 | 190 | 355 | 20 | 2.0 | 2.6 | 60 | Standard | |||||
SMD PLCC-2 | Yellow | 581 | 588 | 594 | 112 | 195 | 280 | 20 | 2.0 | 2.6 | 60 | Standard | |||||
SMD PLCC-2 | Yellow | 581 | 588 | 594 | 180 | 210 | 355 | 20 | 2.0 | 2.6 | 60 | Standard | |||||
SMD MiniLED | Soft orange | 598 | 605 | 611 | 56 | 112 | 20 | 2.0 | 2.6 | 60 | Power | ||||||
SMD MiniLED | Soft orange | 598 | 605 | 611 | 90 | 180 | 224 | 20 | 2 | 2.6 | 60 | Power | |||||
SMD PLCC-2 | Soft orange | 598 | 605 | 611 | 28 | 90 | 10 | 2.0 | 2.6 | 60 | Standard | ||||||
SMD PLCC-2 | Soft orange | 598 | 605 | 611 | 90 | 200 | 355 | 20 | 2.0 | 2.6 | 60 | Standard | |||||
SMD MiniLED | Amber | 612 | 622 | 624 | 7.1 | 18 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
SMD MiniLED | Super red | 630 | 35.5 | 90 | 20 | 1.9 | 2.6 | 60 | Power | ||||||||
SMD MiniLED | Amber | 611 | 616 | 622 | 450 | 680 | 1400 | 20 | 2.1 | 2.6 | 60 | Power | |||||
SMD MiniLED | Amber | 611 | 616 | 622 | 1400 | 2500 | 3550 | 50 | 2.25 | 2.8 | 60 | Power | |||||
SMD MiniLED | Amber | 611 | 616 | 622 | 355 | 550 | 900 | 20 | 2.0 | 2.6 | 60 | Power | |||||
SMD MiniLED | Red | 630 | 56 | 120 | 140 | 20 | 1.9 | 2.6 | 60 | Power | |||||||
SMD MiniLED | Red | 630 | 56 | 125 | 224 | 20 | 1.9 | 2.6 | 60 | Power | |||||||
SMD PLCC-2 | Red | 630 | 11.2 | 50 | 10 | 1.9 | 2.6 | 60 | Standard | ||||||||
SMD PLCC-2 | Red | 630 | 22.4 | 43 | 56 | 10 | 1.9 | 2.6 | 60 | Standard | |||||||
SMD PLCC-2 | Red | 630 | 35.5 | 50 | 90 | 10 | 1.9 | 2.6 | 60 | Standard | |||||||
SMD PLCC-2 | Red | 630 | 71 | 138 | 180 | 20 | 1.9 | 2.6 | 60 | Standard | |||||||
SMD PLCC-2 | Red | 630 | 112 | 142 | 224 | 20 | 1.9 | 2.6 | 60 | Standard | |||||||
SMD PLCC-2 | Red | 630 | 112 | 142 | 280 | 20 | 1.9 | 2.6 | 60 | Standard | |||||||
SMD PLCC-2 | Red | 630 | 140 | 160 | 280 | 20 | 1.9 | 2.6 | 60 | Standard |