LED - Yellow
Showing 1 to 50 of 69 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5 mm | Yellow | 585 | 590 | 597 | 1350 | 4000 | 50 | 2.1 | 2.7 | 15 | Power | ||||||
| 5 mm | Yellow | 585 | 590 | 597 | 5750 | 25000 | 50 | 2.1 | 2.7 | 4 | Power | ||||||
| 3 mm | Yellow | 583 | 588 | 594 | 112 | 280 | 20 | 1.9 | 2.6 | 30 | Standard | ||||||
| 3 mm | Yellow | 581 | 588 | 594 | 10 | 26 | 10 | 1.9 | 2.6 | 60 | Standard | ||||||
| 5 mm | Yellow | 581 | 588 | 594 | 1000 | 3500 | 20 | 2 | 2.6 | 4 | Standard | ||||||
| 3 mm | Yellow | 581 | 594 | 4 | 10 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 10 | 20 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 1.6 | 10 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 2.5 | 10.5 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 6.3 | 11 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 0.63 | 3.5 | 10 | 2.4 | 3 | 60 | Standard | |||||||
| 3 mm | Yellow | 581 | 594 | 2.5 | 5 | 10 | 2.4 | 3 | 60 | Standard | |||||||
| 5 mm | Yellow | 581 | 594 | 1.6 | 10 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 5 mm | Yellow | 581 | 594 | 4 | 12 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 5 mm | Yellow | 581 | 594 | 6.3 | 14 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 5 mm | Yellow | 581 | 594 | 1.6 | 10 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 5 mm | Yellow | 581 | 594 | 6.3 | 14 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 3 mm | Yellow | 581 | 589 | 594 | 6.3 | 17 | 32 | 2 | 1.8 | 2.2 | 30 | Low current | |||||
| 3 mm | Yellow | 581 | 594 | 0.63 | 1.2 | 2 | 2.4 | 2.9 | 25 | Low current | |||||||
| 3 mm | Yellow | 581 | 594 | 1 | 2 | 2 | 2.4 | 2.9 | 25 | Low current | |||||||
| SMD 0603 | Yellow | 580 | 588 | 595 | 3.55 | 7.5 | 2 | 1.8 | 2.6 | 80 | Low current | ||||||
| SMD 0603 | Yellow | 580 | 589 | 595 | 50 | 80 | 20 | 2.1 | 2.4 | 80 | Standard | ||||||
| 1.8 mm (miniplast) | Yellow | 581 | 586 | 594 | 1 | 8 | 10 | 2.4 | 3 | 20 | Standard | ||||||
| 1.8 mm (miniplast) | Yellow | 581 | 586 | 594 | 2.5 | 6 | 12.5 | 10 | 2.4 | 3 | 20 | Standard | |||||
| 3 mm backlighting | Yellow | 581 | 594 | 10 | 30 | 15 | 2.4 | 3 | 85 | Standard | |||||||
| 3 mm backlighting | Yellow | 585 | 590 | 28 | 71 | 15 | 2.4 | 3 | 85 | Standard | |||||||
| TELUX | Yellow | 585 | 592 | 597 | 1000 | 2800 | 70 | 2.1 | 2.67 | 30 | Standard | ||||||
| TELUX | Yellow | 585 | 592 | 597 | 1000 | 2800 | 70 | 2.1 | 2.67 | 45 | Standard | ||||||
| TELUX | Yellow | 585 | 591 | 597 | 2000 | 3200 | 70 | 2.1 | 2.67 | 30 | Power | ||||||
| TELUX | Yellow | 585 | 591 | 597 | 2000 | 3200 | 70 | 2.1 | 2.67 | 45 | Power | ||||||
| SMD dome lens | Yellow | 583 | 589 | 595 | 9000 | 18000 | 35500 | 50 | 2.3 | 2.7 | 11 | Power | |||||
| SMD dome lens | Yellow | 583 | 589 | 595 | 9000 | 18000 | 35500 | 50 | 2.3 | 2.7 | 11 | Power | |||||
| SMD dome lens | Yellow | 583 | 589 | 595 | 4500 | 8000 | 14000 | 50 | 2.3 | 2.7 | 22 | Power | |||||
| SMD dome lens | Yellow | 583 | 589 | 595 | 4500 | 8000 | 14000 | 50 | 2.3 | 2.7 | 22 | Power | |||||
| SMD PLCC-2 | Yellow | 581 | 588 | 594 | 0.28 | 1.0 | 2 | 1.8 | 2.4 | 60 | Low current | ||||||
| SMD PLCC-2 | Yellow | 581 | 588 | 594 | 0.56 | 1.4 | 2 | 1.8 | 2.4 | 60 | Low current | ||||||
| SMD MiniLED | Yellow | 581 | 588 | 594 | 90 | 170 | 355 | 20 | 2 | 2.6 | 60 | Power | |||||
| SMD PLCC-2 | Yellow | 581 | 588 | 594 | 28 | 75 | 10 | 2.0 | 2.6 | 60 | Standard | ||||||
| SMD PLCC-2 | Yellow | 581 | 588 | 594 | 90 | 190 | 355 | 20 | 2.0 | 2.6 | 60 | Standard | |||||
| SMD PLCC-2 | Yellow | 581 | 588 | 594 | 112 | 195 | 280 | 20 | 2.0 | 2.6 | 60 | Standard | |||||
| SMD PLCC-2 | Yellow | 581 | 588 | 594 | 180 | 210 | 355 | 20 | 2.0 | 2.6 | 60 | Standard | |||||
| SMD 0603 | Yellow | 585 | 588 | 590 | 5.6 | 11.25 | 2 | 1.8 | 2.6 | 80 | Low current | ||||||
| SMD 0603 ChipLED | Yellow | 584.5 | 597 | 28 | 180 | 20 | 2.4 | 65 | Standard | ||||||||
| SMD 0603 ChipLED | Yellow | 584.5 | 597 | 71 | 180 | 20 | 2.4 | 65 | Standard | ||||||||
| SMD 0402 ChipLED | Yellow | 587 | 590 | 597 | 28 | 90 | 180 | 20 | 2.00 | 2.40 | 65 | Standard | |||||
| SMD 0402 ChipLED | Yellow | 587 | 590 | 597 | 45 | 90 | 180 | 20 | 2.00 | 2.40 | 65 | Standard | |||||
| SMD 0201 ChipLED | Yellow | 585.5 | 594.5 | 4.5 | 11.5 | 2 | 2.35 | 60 | Standard | ||||||||
| SMD MiniLED | Yellow | 581 | 588 | 594 | 3.55 | 7.1 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD MiniLED | Yellow | 581 | 588 | 594 | 7.1 | 18 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD MiniLED | Yellow | 581 | 588 | 594 | 3.55 | 8.5 | 10 | 2.2 | 3 | 60 | Standard |