Modules - Modules, Diode - Forward current 100 A to 200 A
Showing 1 to 50 of 54 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM (V) Range ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VF (V) ▲▼ ![]() | trr (ns) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | EAS (mJ) ▲▼ ![]() | IAS (A) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | HALF-PAK (D-67) | Single | 45 | 120 | 105 | 1550 | 0.62 | -55 to +150 | 81 | 13 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 45 | 120 | 137 | 2000 | 0.6 | -55 to +175 | 81 | 13 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 30 | 120 | 115 | 2000 | 0.47 | -55 to +150 | 54 | 11 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 100 | 120 | 133 | 1800 | 0.73 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 15 | 120 | 74 | 1700 | 0.37 | -55 to +125 | 12 | 5 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 45 | 180 | 105 | 2400 | 0.63 | -55 to +150 | 243 | 22 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 30 | 180 | 108 | 2500 | 0.45 | -55 to +150 | 162 | 18 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 100 | 180 | 128 | 2500 | 0.73 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 400 | 138 | 100 | 900 | 1.06 | 77 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 140 | 74 | 350 | 2.8 | 145 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 140 | 110 | 600 | 1.33 | 90 | -55 to +150 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 120 | 100 | 600 | 1.38 | 90 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 110 | 68 | 700 | 2.68 | 157 | -55 to +150 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 400 | 197 | 100 | 900 | 1.1 | 77 | -55 to +150 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 149 | 100 | 600 | 1.33 | 92 | -55 to +150 | ||||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 400 | 106 | 100 | 600 | 1.06 | 90 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 100 | 100 | 93 | 450 | 0.66 | -40 to +150 | 583 | TJ = 25 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 108 | 90 | 1170 | 1225 | 1.31 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 100 | 130 | 620 | 1.45 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 100 | 122 | 555 | 1.39 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 119 | 690 | 1.45 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 120 | 117 | 675 | 1.40 | -55 to +175 | |||||||
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 110 | 85 | 2000 | 2100 | 1.35 | -40 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 75 | 665 | 1.99 | 98 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 150 | 98 | 1080 | 1.36 | 76 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 59 | 595 | 2.8 | 60 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 150 | 80 | 1035 | 1.6 | 72 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 120 | 88 | 600 | 1.33 | 80 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 141 | 85 | 1400 | 1.46 | 83 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 168 | 90 | 1300 | 1.02 | 166 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 175 | 95 | 1700 | 1.0 | 34 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 170 | 90 | 1300 | 1.06 | 93 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 not insulated | Two diodes common cathode | 400 | 155 | 135 | 1300 | 1.11 | 89 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 300 | 160 | 95 | 1539 | 1.07 | 58 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 160 | 85 | 1500 | 1.28 | 104 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 not insulated | Two diodes common cathode | 600 | 130 | 135 | 1500 | 1.28 | 104 | -55 to +175 | ||||||
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | ||||||
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | ||||||
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | ||||||
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | ||||||
![]() Enlarge | INT-A-PAK | Two diodes common anode | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | ||||||
![]() Enlarge | INT-A-PAK | Two diodes common anode | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | ||||||
![]() Enlarge | INT-A-PAK | Single diode | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | ||||||
![]() Enlarge | INT-A-PAK | Single diode | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | ||||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 | ||||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 | ||||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 | ||||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Single diode | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 | ||||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 100 | 91 | 1700 | 0.73 | -55 to +150 | 180 | 19 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 100 | 123 | 1850 | 0.69 | -55 to +175 | 270 | 24 |