VS-HFA220FA120 PRODUCT INFORMATION

HEXFRED® Ultrafast Soft Recovery Diode, 200 A
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Fast recovery time characteristic
Electrically isolated base plate
Large creepage distance between terminal

APPLICATIONS

The dual diode series configuration (VS-HFA220FA120) is used for output rectification or freewheeling/clamping operation and high voltage application. The semiconductor in the SOT-227 package is isolated from the copper base plate, allowing for common heatsinks and compact assemblies to be built. These modules are intended for general applications such as HV power supplies, electronic welders, motor control and inverters.


Showing 1 to 6 of 6 entries
Document TypeTitleDescriptionShare
Application Notes
Mounting Instructions for SOT-227 Modules
share
Datasheet
HEXFRED® Ultrafast Soft Recovery Diode, 200 A
share
Markings
Marking
share
Package Drawings
SOT-227 Generation 2
share
Product Literature
Diode and Thyristor Modules: Featured Products
share
Product Literature
Ultrafast FRED Pt® and HEXFRED® Diodes Modules (200 V to 1200 V, 60 A to 280 A) in SOT-227 Package
share