Modules - Modules, Diode - Reverse voltage below 100 V
Showing 1 to 36 of 36 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM (V) Range (V) ▲▼ | IF(AV) (A) ▲▼ | TC (°C) ▲▼ | IFSM (A) ▲▼ | VF (V) ▲▼ | TJ (°C) ▲▼ | EAS (mJ) ▲▼ | IAS (A) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 200 | 123 | 1850 | 0.69 | -55 to +175 | 270 | 24 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 30 | 220 | 110 | 2000 | 0.57 | -55 to +150 | 99 | 15 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 400 | 91 | 3400 | 0.73 | -55 to +150 | 180 | 19 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 400 | 120 | 3400 | 0.69 | -55 to +175 | 270 | 24 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 60 | 400 | 102 | 3300 | 0.71 | -55 to +150 | 15 | 5.5 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 30 | 440 | 97 | 3000 | 0.61 | -55 to +150 | 198 | 20 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 60 | 400 | 102 | 3300 | 0.71 | -55 to +150 | 15 | 5.5 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 30 | 440 | 97 | 3000 | 0.61 | -55 to +150 | 198 | 20 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 100 | 123 | 1850 | 0.69 | -55 to +175 | 270 | 24 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 30 | 110 | 110 | 2000 | 0.57 | -55 to +150 | 99 | 15 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 200 | 91 | 3400 | 0.5 | -55 to +150 | 180 | 19 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 30 | 220 | 97 | 3000 | 0.43 | -55 to +150 | 198 | 20 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 200 | 120 | 3450 | 0.52 | -55 to +175 | 270 | 24 | |
![]() Enlarge | HALF-PAK (D-67) | Single diode | 30 | 240 | 118 | 3000 | 0.45 | -55 to +150 | 216 | 21 | |
![]() Enlarge | HALF-PAK (D-67) | Single diode | 45 | 180 | 105 | 2400 | 0.63 | -55 to +150 | 243 | 22 | |
![]() Enlarge | HALF-PAK (D-67) | Single diode | 45 | 120 | 137 | 2000 | 0.6 | -55 to +175 | 81 | 13 | |
![]() Enlarge | HALF-PAK (D-67) | Single diode | 30 | 120 | 115 | 2000 | 0.47 | -55 to +150 | 54 | 11 | |
![]() Enlarge | HALF-PAK (D-67) | Single diode | 15 | 240 | 73 | 3000 | 0.37 | -55 to +125 | 12 | 5 | |
![]() Enlarge | HALF-PAK (D-67) | Single diode | 30 | 180 | 108 | 2500 | 0.45 | -55 to +150 | 162 | 18 | |
![]() Enlarge | HALF-PAK (D-67) | Single diode | 15 | 120 | 74 | 1700 | 0.37 | -55 to +125 | 12 | 5 | |
![]() Enlarge | HALF-PAK (D-67) | Single diode | 45 | 240 | 104 | 3400 | 0.64 | -55 to +150 | 162 | 18 | |
![]() Enlarge | HALF-PAK (D-67) | Single diode | 45 | 240 | 144 | 3450 | 0.64 | -55 to +175 | 324 | 26 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 200 | 91 | 1700 | 0.73 | -55 to +150 | 180 | 19 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 100 | 91 | 1700 | 0.73 | -55 to +150 | 180 | 19 | |
![]() Enlarge | HALF-PAK (D-67) | Single | 45 | 120 | 105 | 1550 | 0.62 | -55 to +150 | 81 | 13 | |
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 200 | 116 | 1550 | 0.52 | -55 to +150 | 135 | 17 | |
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 200 | 146 | 2000 | 0.58 | -55 to +175 | 145 | 17 | |
![]() Enlarge | TO-244 | Two diodes common cathode | 50 | 200 | 146 | 2000 | 0.58 | -55 to +175 | 145 | 17 | |
![]() Enlarge | TO-244 | Two diodes common cathode | 30 | 220 | 122 | 1950 | 0.41 | -55 to +150 | 99 | 15 | |
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 300 | 111 | 2400 | 0.56 | -55 to +150 | 150 | 18 | |
![]() Enlarge | TO-244 | Two diodes common cathode | 40 | 300 | 132 | 3200 | 0.59 | -55 to +175 | 202 | 21 | |
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 300 | 132 | 3200 | 0.59 | -55 to +175 | 202 | 21 | |
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 400 | 114 | 3400 | 0.52 | -55 to +150 | 180 | 19 | |
![]() Enlarge | TO-244 | Two diodes common cathode | 40 | 400 | 147 | 3450 | 0.56 | -55 to +175 | 270 | 24 | |
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 400 | 147 | 3450 | 0.56 | -55 to +175 | 270 | 24 | |
![]() Enlarge | TO-244 | Two diodes common cathode | 30 | 440 | 125 | 3000 | 0.41 | -55 to +150 | 198 | 20 |


































