MOSFETs - TSOP-5 and TSOP-6 package
Showing 1 to 40 of 40 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TSOP-6 | Single | N | 100 | 20 | 0.16 | 0.167 | 3.8 | 1.3 | 0.6 | 1.34 | 1.34 | 2 | 1.5 | |||||||
TSOP-6 | Single | P | -60 | 20 | 0.089 | 0.115 | 20 | 10.1 | 3.3 | 3.9 | 5.1 | 4.2 | 1 | 9 | ||||||
TSOP-6 | Single | P | -80 | 20 | 0.0827 | 0.1242 | 12 | 5.6 | 3.1 | 1.4 | -5.4 | 4.2 | -1.5 | 4.4 | ||||||
TSOP-6 | Single | P | -20 | 12 | 0.024 | 0.0372 | 42 | 21 | 6 | 5 | 8 | 4.2 | 0.65 | 6.5 | ||||||
TSOP-6 | Single | N | 30 | 20 | 0.0195 | 0.023 | 21.8 | 9.2 | 3.8 | 2.5 | 8 | 4.1 | 1 | 2.4 | ||||||
TSOP-6 | Single | P | -30 | 20 | 0.0252 | 0.036 | 32 | 51 | 4 | 7.5 | 8 | 4.2 | 1 | 5.8 | ||||||
TSOP-6 | Single | P | -30 | 20 | 0.0192 | 0.0232 | 0.027 | 46 | 21 | 7 | 6.1 | 8 | 4.2 | 1 | 8 | |||||
TSOP-6 | Single | N | 0.026 | 0.032 | 8.3 | 4.2 | 1.2 | 1.6 | 1 | 3 | ||||||||||
TSOP-6 | Single | P | -20 | 8 | 0.021 | 0.024 | 0.038 | 43.2 | 6.3 | 4.3 | 8 | 4.2 | 0.4 | 9.4 | ||||||
TSOP-6 | Single | N | 100 | 20 | 0.17 | 0.185 | 5.5 | 1.5 | 1.4 | 1.8 | 1.14 | 2 | 0 | |||||||
TSOP-6 | Single | P | -20 | 8 | 0.038 | 0.046 | 0.06 | 18 | 2.1 | 4.8 | -6 | 3.3 | -0.4 | 6 | ||||||
TSOP-6 | Single | P | -150 | 20 | 0.75 | 0.79 | 12.2 | 8 | 2.1 | 3.9 | 1.4 | 3.2 | 2 | 8.5 | ||||||
TSOP-6 | Single | N | 40 | 20 | 1.9 | 1.7 | 7.4 | 3.5 | 1.4 | 2.2 | ||||||||||
TSOP-6 | Single | N | 150 | 20 | 0.38 | 0.432 | 2 | 1.65 | 0.5 | 0.7 | 2.2 | 3.6 | 2 | 3.5 | ||||||
TSOP-6 | Single | N | 150 | 20 | 0.375 | 0.4 | 5.4 | 1.1 | 1.9 | 1.2 | 1.14 | 2 | 9 | |||||||
TSOP-6 | Single | P | -20 | 12 | 0.06 | 0.1 | 1.4 | 1.9 | -3.6 | 1.1 | -0.6 | 9.5 | ||||||||
TSOP-6 | Single | P | -20 | 12 | 0.06 | 0.1 | 7.53 | 1.53 | 2.37 | 5.97 | 3.2 | 0.6 | 8.5 | |||||||
TSOP-6 | Single | P | -20 | 12 | 0.047 | 0.09 | 20 | 9 | 1.9 | 1.7 | 4 | 2.7 | 0.6 | 12.3 | ||||||
TSOP-6 | Single | P | -30 | 20 | 0.165 | 0.276 | 4.5 | 2.4 | 1.2 | 0.8 | -3.4 | 3 | -1.2 | 7.3 | ||||||
TSOP-6 | Single | N | 30 | 20 | 0.04 | 0.05 | 6 | 2.8 | 1.1 | 0.8 | 6.3 | 2.7 | 1.2 | 2.8 | ||||||
TSOP-6 | Single | P | -30 | 20 | 0.074 | 0.113 | 10 | 5.1 | 1.8 | 2.5 | -5.1 | 3 | -1 | 7 | ||||||
TSOP-6 | Single | N | 60 | 20 | 0.1 | 0.128 | 7.1 | 3.5 | 1.1 | 0.95 | 4.1 | 3.3 | 1.5 | 2.3 | ||||||
TSOP-6 | Single | P | -60 | 20 | 0.216 | 0.288 | 7.7 | 4.4 | 1.3 | 2.5 | -2.9 | 3.3 | -1 | 10 | ||||||
TSOP-6 | Single | N | 20 | 8 | 0.024 | 0.028 | 0.03 | 11 | 1.8 | 1.1 | 8 | 3.6 | 0.45 | 2.2 | ||||||
TSOP-6 | Single | P | -12 | 8 | 0.0178 | 0.0247 | 0.0388 | 22.8 | 1.9 | 5.7 | -8 | 3.6 | -0.4 | 4.1 | ||||||
TSOP-6 | Single | N | 100 | 20 | 0.126 | 0.147 | 0.189 | 5.2 | 3.9 | 1 | 1.4 | 3.8 | 3.6 | 1.2 | 4.3 | |||||
TSOP-6 | Single | N | 80 | 20 | 0.093 | 0.108 | 0.126 | 4.9 | 2.6 | 0.8 | 1.3 | 4.6 | 3.6 | 1.2 | 4.2 | |||||
TSOP-6 | Single | P | -12 | 10 | 0.0175 | 0.023 | 0.033 | 58 | 28.3 | 4.2 | 7.8 | -8 | 4.2 | -0.4 | 4.5 | |||||
TSOP-6 | Single | P | -30 | 20 | 0.034 | 0.053 | 22 | 11.5 | 3.4 | 5.7 | -8 | 4.2 | -1 | 5.6 | ||||||
TSOP-6 | Single | P | -30 | -20 | 0.0312 | 0.0513 | 9.5 | 4.5 | 2.6 | 1.3 | -8 | 3 | -1 | 20 | ||||||
TSOP-6 | Single | P | -20 | 8 | 0.024 | 0.0321 | 0.0511 | 19.8 | 2.6 | 3 | -8 | 3.6 | -0.4 | 10.6 | ||||||
TSOP-6 | N- and p-pair | N | 30 | 20 | 0.105 | 0.175 | 0.7 | 0.7 | 2.5 | 1.15 | 1 | 0 | ||||||||
TSOP-6 | N- and p-pair | P | -30 | 20 | 0.2 | 0.36 | 0.9 | 0.8 | -1.8 | 1.15 | -1 | 0 | ||||||||
TSOP-6 | N&P PAIR | P | -20 | 12 | 0.195 | 0.316 | 2.9 | 0.6 | 0.9 | 2.1 | 1.3 | 0.6 | 6.2 | |||||||
TSOP-6 | N&P PAIR | N | 20 | 12 | 0.058 | 0.078 | 3.2 | 1.6 | 0.3 | 0.4 | 3.9 | 1.4 | 0.6 | 4.8 | ||||||
TSOP-6 | N- and p-pair | N | 30 | 12 | 0.077 | 0.12 | 3 | 0.6 | 1 | 3 | 1.15 | 0.6 | ||||||||
TSOP-6 | N- and p-pair | P | -30 | 12 | 0.17 | 0.3 | 3 | 0.6 | 1.5 | -2 | 1.15 | -0.6 | ||||||||
TSOP-6 | Level-shift | P | 12 | 8 | 0.054 | 0.077 | 0.106 | 0.165 | 2.8 | 0.83 | ||||||||||
TSOP-6 | Dual | N | 30 | 20 | 0.058 | 0.073 | 3.7 | 1.8 | 0.74 | 0.42 | 3.7 | 1.4 | 1.2 | 5 | ||||||
TSOP-6 | Dual | P | -30 | 20 | 0.111 | 0.188 | 5.2 | 2.7 | 0.94 | 1.3 | -2.9 | 1.4 | -1.2 | 7 |