MOSFETs - Drain-to-source voltage 501 V to 650 V
Showing 1 to 50 of 350 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TO-247AC | Single | N | 600 | 30 | 0.065 | 152 | 32 | 62 | 47 | 379 | 2 | 0.46 | |
| TO-247AD | Single | N | 600 | 30 | 0.064 | 148 | 29 | 57 | 47 | 357 | 2 | 0.65 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.6 | 20 | 5 | 9 | 7 | 31 | 2 | 1.1 | |
| IPAK (TO-251) | Single | N | 600 | 30 | 0.6 | 20 | 5 | 9 | 7 | 78 | 2 | 1.1 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.123 | 80 | 17 | 33 | 28 | 39 | 2 | 0.5 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.125 | 85 | 15 | 39 | 29 | 37 | 2 | 0.63 | |
| TO-220AB | Single | N | 600 | 30 | 0.125 | 85 | 15 | 39 | 29 | 250 | 2 | 0.63 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.125 | 85 | 15 | 39 | 29 | 250 | 2 | 0.63 | |
| TO-247AC | Single | N | 600 | 30 | 0.125 | 85 | 15 | 39 | 29 | 250 | 2 | 0.63 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.18 | 57 | 11 | 24 | 21 | 227 | 2 | 0.77 | |
| TO-247AC | Single | N | 600 | 30 | 0.18 | 57 | 11 | 24 | 21 | 227 | 2 | 0.77 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.38 | 29 | 6 | 13 | 12 | 33 | 2 | 1.1 | |
| TO-247AC | Single | N | 600 | 30 | 0.158 | 63 | 16 | 25 | 23 | 227 | 2 | 0.73 | |
| TO-247AC | Single | N | 600 | 30 | 0.039 | 241 | 48 | 98 | 73 | 520 | 2 | 1.52 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.28 | 39 | 11 | 17 | 15 | 34 | 2 | 0.86 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.098 | 103 | 22 | 43 | 33 | 278 | 2 | 0.5 | |
| TO-220AB | Single | N | 600 | 30 | 0.18 | 57 | 11 | 24 | 21 | 227 | 2 | 0.77 | |
| DPAK (TO-252) | Single | N | 600 | 30 | 0.368 | 26 | 6 | 13 | 9 | 78 | 2.5 | 1.2 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.158 | 63 | 16 | 25 | 23 | 227 | 2 | 0.73 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.158 | 63 | 16 | 25 | 23 | 35 | 2 | 0.73 | |
| TO-247AC | Single | N | 600 | 30 | 0.064 | 148 | 29 | 57 | 47 | 357 | 2 | 0.65 | |
| DPAK (TO-252) | Single | N | 600 | 30 | 0.6 | 20 | 5 | 9 | 7 | 78 | 2 | 1.1 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.28 | 39 | 11 | 17 | 15 | 180 | 2 | 0.86 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.28 | 38 | 11 | 17 | 15 | 34 | 2 | 0.86 | |
| TO-220AB | Single | N | 600 | 30 | 0.202 | 46 | 10 | 18 | 18 | 179 | 2 | 0.74 | |
| TO-220AB | Single | N | 600 | 30 | 0.197 | 37 | 15 | 15 | 21 | 227 | 3 | 0.65 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.202 | 46 | 10 | 18 | 18 | 179 | 2 | 0.74 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.197 | 37 | 15 | 15 | 21 | 227 | 3 | 0.65 | |
| TO-247AC | Single | N | 600 | 30 | 0.197 | 37 | 15 | 15 | 21 | 227 | 3 | 0.65 | |
| TO-247AC | Single | N | 600 | 30 | 0.28 | 39 | 11 | 17 | 15 | 180 | 2 | 0.86 | |
| TO-247AC | Single | N | 600 | 30 | 0.075 | 131 | 33 | 54 | 40 | 329 | 2 | 0.6 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.18 | 57 | 11 | 24 | 21 | 35 | 2 | 0.77 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.094 | 88 | 22 | 46 | 32 | 39 | 2 | 0.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.146 | 50 | 17 | 19 | 25 | 250 | 3 | 0.7 | |
| TO-247AC | Single | N | 600 | 30 | 0.094 | 88 | 22 | 46 | 32 | 250 | 2 | 0.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.038 | 253 | 62 | 102 | 70 | 520 | 2 | 1.1 | |
| TO-247AC | Single | N | 600 | 30 | 0.098 | 103 | 22 | 43 | 33 | 278 | 2 | 0.5 | |
| TO-220AB | Single | N | 600 | 30 | 0.098 | 103 | 22 | 43 | 33 | 278 | 2 | 0.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.123 | 80 | 17 | 33 | 28 | 250 | 2 | 0.5 | |
| TO-220AB | Single | N | 600 | 30 | 0.123 | 80 | 17 | 33 | 28 | 250 | 2 | 0.5 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.146 | 50 | 17 | 19 | 25 | 39 | 3 | 0.7 | |
| TO-247AC | Single | N | 600 | 30 | 0.176 | 56 | 14 | 24 | 21 | 227 | 2 | 0.56 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.176 | 56 | 14 | 24 | 21 | 227 | 2 | 0.56 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.197 | 37 | 15 | 15 | 21 | 35 | 3 | 0.65 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.202 | 46 | 10 | 18 | 18 | 34 | 2 | 0.74 | |
| TO-247AC | Single | N | 600 | 30 | 0.03 | 295 | 85 | 139 | 80 | 520 | 2 | 1.2 | |
| DPAK (TO-252) | Single | N | 600 | 30 | 0.309 | 32 | 8 | 13 | 13 | 147 | 2 | 0.75 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.309 | 32 | 8 | 13 | 13 | 147 | 2 | 0.75 | |
| TO-247AC | Single | N | 600 | 30 | 0.18 | 48 | 12 | 25 | 20 | 179 | 2 | 0.6 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.18 | 48 | 12 | 25 | 20 | 179 | 2 | 0.6 |
