Networks and Arrays - R/C networks and arrays
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | TCR Absolute (Min.) (ppm/°C) ▲▼ | TCR Tracking (ppm/°C) ▲▼ | Absolute Tolerance (Min.) (%) ▲▼ | Ratio Tolerance (%) ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Resistance (Min.) (Ω) ▲▼ | Resistance (Max.) (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | Molded, SOT-23 Thin Film Surface Mount Resistor/Capacitor Network | Resistor/Capacitor Networks | 200 | 10 | n/a | 0.1 | n/a | 10 | 500.5 K | ||
![]() Enlarge | Thin Film | 25 mil Pitch Thin Film Surface Mount Resistor/Capacitor Network | Resistor/Capacitor Networks | 200 | 10 | n/a | 0.1 | n/a | 10 | 10 K | ||
![]() Enlarge | Thin Film | 25 mil or 50 mil Pitch, Termination Thin Film Surface Mount Resistor/Capacitor Network | Resistor/Capacitor Networks | 200 | 10 | 10 | n/a | 0.1 | n/a | 10 | 750.75 K | |
![]() Enlarge | Thin Film | 25 mil or 50 mil Pitch, Termination Thin Film Surface Mount Resistor/Capacitor Network | Resistor/Capacitor Networks | 200 | 10 | 10 | n/a | 0.1 | n/a | 10 | 750.75 K | |
![]() Enlarge | Thin Film | 25 mil or 50 mil Pitch, T-Filter Thin Film Surface Mount Resistor/Capacitor Network | Resistor/Capacitor Networks | 200 | 10 | 10 | n/a | 0.1 | n/a | 10 | 750.75 K | |
![]() Enlarge | Thick Film | Thick Film Resistor/Capacitor Chip Array, Surface Mount | Resistor/Capacitor Networks | 200 | 5 | 0.125 | 10 | 1 M | ||||
![]() Enlarge | Thick Film | Thick Film Resistor/Capacitor Networks, Single-In-Line, Conformal Coated SIP | Resistor/Capacitor Networks | 200 | 2 | 0.125 | 10 | 1 M | ||||
![]() Enlarge | Thick Film | Custom Thick Film Resistor Networks, Single-In-Line (Molded or Conformal Coated SIPs) and Dual-In-Line (Molded DIPs) | Resistor Networks | n/a | n/a | 0.125 | n/a | 1 | 50 M | |||
![]() Enlarge | Thick Film | Thick Film Resistor/Capacitor Networks, Dual-In-Line, Molded DIP | Resistor/Capacitor Networks | 100 | 2 | 0.15 | 50 | 510 | ||||
![]() Enlarge | Thick Film | Thick Film Resistor/Capacitor Networks, Dual-In-Line, Molded DIP | Resistor/Capacitor Networks | 100 | 2 | 0.20 | 81 | 260 | ||||
![]() Enlarge | Thin Film | 25 mil or 50 mil Pitch, T-Filter Thin Film Surface Mount Resistor/Capacitor Network | Resistor/Capacitor Networks | 200 | 1010 | 10 | n/a | 0.1 | n/a | 10 | 750.75 K | |
![]() Enlarge | Thick Film | Thick Film Resistor/Capacitor Networks, Single-In-Line, Conformal Coated SIP | Resistor/Capacitor Networks | 150 | 1 | 0.20 | 10 | 1 M |