Photo Detectors - Leaded Devices
Showing 1 to 42 of 42 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Device Type ▲▼ | Package Type ▲▼ | Package Form ▲▼ | Package Dimensions L x W x H (mm) ▲▼ | Peak Wavelength λp (nm) ▲▼ | Spectral Bandwidth (1) (nm) ▲▼ | Output Current (2) (µA) ▲▼ | Angle of Half Sensitivity φ ▲▼ | Photo Sensitive Area (mm 2) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Silicon PIN Photodiode | leaded | Top view | 5.4 x 4.3 x 3.2 | 950 | 870 to 1050 | 45 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Top view | 5.4 x 4.3 x 3.2 | 950 | 870 to 1050 | 45 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1¾ | ∅ 5 | 940 | 790 to 1050 | 55 | 22 | ||
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1¾ | ∅ 5 | 920 | 380 to 1100 | 70 | 20 | ||
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1¾ | ∅ 5 | 940 | 780 to 1050 | 60 | 60 | ||
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1 | ∅ 5 | 940 | 780 to 1050 | 60 | 60 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1¾ | ∅ 5 | 850 | 450 to 1080 | 10000 | 15 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1¾ | ∅ 5 | 930 | 900 to 980 | 9000 | 15 | ||
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 4.5 x 5 x 6 | 950 | 870 to 1050 | 80 | 60 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 4.5 x 5 x 6 | 940 | 790 to 1050 | 85 | 60 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view, long leads | 4.5 x 5 x 6 | 940 | 790 to 1050 | 85 | 60 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 4.5 x 5 x 6 | 950 | 870 to 1050 | 63 | 60 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view, long leads | 4.5 x 5 x 6 | 950 | 870 to 1050 | 63 | 60 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 4.5 x 5 x 6 | 940 | 790 to 1050 | 65 | 60 | 4.4 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view, long leads | 4.5 x 5 x 6 | 940 | 790 to 1050 | 65 | 60 | 4.4 | |
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-¾ | ∅ 1.8 | 825 | 450 to 1040 | 1000 | 12 | ||
![]() Enlarge | Silicon Photodiode, RoHS Compliant | leaded | TO-5 | ∅ 8.13 | 920 | 400 to 1100 | 60 | 50 | 7.5 | |
![]() Enlarge | Silicon Photodiode | leaded | TO-5 | ∅ 8.13 | 565 | 420 to 675 | 9 | 50 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode, RoHS-Compliant | leaded | TO-18 | ∅ 4.7 | 940 | 610 to 1040 | 60 | 12 | 0.88 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Top view | 5.4 x 4.3 x 3.2 | 900 | 430 to 1100 | 50 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Top view | 5.4 x 4.3 x 3.2 | 900 | 430 to 1100 | 50 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 5 x 4 x 6.8 | 950 | 870 to 1050 | 45 | 65 | 7.5 | |
![]() Enlarge | Silicon PIN Photodiode | leaded | Side view | 5 x 3 x 6.4 | 900 | 430 to 1100 | 50 | 65 | 7.5 | |
![]() Enlarge | Silicon NPN Phototransistor, RoHS Compliant | leaded | TO-18 | ∅ 4.7 | 850 | 450 to 1080 | 400 to 800 | 40 | ||
![]() Enlarge | Silicon NPN Phototransistor, RoHS Compliant | leaded | TO-18 | ∅ 4.7 | 850 | 450 to 1080 | 600 | 40 | ||
![]() Enlarge | Silicon NPN Phototransistor, RoHS Compliant | leaded | TO-18 | ∅ 4.7 | 850 | 450 to 1080 | 7500 to 15000 | 10 | ||
![]() Enlarge | Silicon NPN Phototransistor, RoHS Compliant | leaded | TO-18 | ∅ 4.7 | 850 | 450 to 1080 | 10000 | 10 | ||
![]() Enlarge | Silicon PIN Photodiode, RoHS Compliant | leaded | Side view | 5 x 3 x 6.4 | 950 | 790 to 1050 | 45 | 65 | 7.5 | |
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 800 to 8000 | 25 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 800 to 2500 | 25 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 1500 to 4000 | 25 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1 | ∅ 3 | 850 | 450 to 1080 | 3000 to 8000 | 25 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1¾ | ∅ 5 | 850 | 450 to 1080 | 2500 to 7500 | 20 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1¾ | ∅ 5 | 850 | 450 to 1080 | 4500 to 15000 | 20 | ||
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1 | ∅ 3 | 950 | 350 to 1120 | 17 | 20 | ||
![]() Enlarge | Silicon PIN Photodiode | leaded | T-1 | ∅ 3 | 950 | 770 to 1070 | 17 | 20 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | T-1 | ∅ 3 | 925 | 875 to 1000 | 3200 | 30 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | Side view lens | 5 x 2.65 x 5 | 920 | 850 to 980 | 4000 | 37 | ||
![]() Enlarge | Ambient Light Sensor | leaded | T-1 | ∅ 3 | 570 | 440 to 800 | 200 | 30 | ||
![]() Enlarge | Ambient Light Sensor | leaded | T-1¾ | ∅ 5 | 570 | 440 to 800 | 630 | 20 | ||
![]() Enlarge | Ambient Light Sensor | leaded | T-1¾ | ∅ 5 | 570 | 440 to 800 | 75 | 50 | ||
![]() Enlarge | Silicon NPN Phototransistor | leaded | Side view | 3.6 x 2.2 x 3.4 | 920 | 850 to 980 | 2500 | 30 |