F339X1 480VAC PRODUCT INFORMATION

Interference Suppression Film Capacitor - Class X1 Radial MKP 480 VAC - 3-Phase Across the Line
vsh-img-product-image

FEATURES

AEC-Q200 qualified (rev. D, 85 °C maximum application temperature) for pitch 10 mm,      15 mm, and 22.5 mm
Internal series construction
Stable capacitance in severe ambient conditions 85 °C, 85 % RH, 400 VAC, 500 h for C > 100 nF

APPLICATIONS

3-phase and continuous across the lineX1 applications
Standard and continuous in series with the mains operation
See also application note: www.vishay.com/doc?28153


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 19 of 19 entries
Document TypeTitleDescriptionShare
Agency Certificates and Approvals (*.pdf)
F339X1 480VAC Series
share
Agency Certificates and Approvals (*.pdf)
F339X1 480VAC Series
share
Agency Certificates and Approvals (*.pdf)
F339X1 480VAC
share
Agency Certificates and Approvals (*.pdf)
F339X1 480VAC
share
Agency Certificates and Approvals (*.pdf)
338X1 480VAC, 339X1 480VAC
share
Application Notes
Vishay Safety Capacitors: Film, Ceramic Single Disc, and MLCC Technologies and Key Features
share
Application Notes
Soldering Guidelines for Film Capacitors
share
Application Notes
AC Film Capacitors in Connection With the Mains (£ 60 Hz)
share
Datasheet
Interference Suppression Film Capacitor - Class X1 Radial MKP 480 VAC - 3-Phase Across the Line
share
Ordering Info
Film Capacitors
share
Product Literature
RFI Capacitors From Vishay - MLCC, SLC and Film Capacitors (CN)
share
Product Literature
F339X1 480VAC - Interference Suppression Film Capacitors MKP Radial Potted Type
share
Product Literature
RFI Film Capacitors
share
Product Literature
RFI Capacitors From Vishay - MLCC, SLC and Film Capacitors
share
Published Articles
Applications and Technical Consideration for Metallized Film Capacitors - Passive Component Industry, Oct 2004
share
Support Tools
RFIコンデンサソリューション フィルムとセラミック - In a Nutshell
share
Support Tools
RFI 电容器解决方案 膜电容器和陶瓷电容器 - 快速了解
share
Support Tools
12 Things to Know About Safety Capacitors
share
Support Tools
RFI Capacitors Solutions - MLCC, SLC and Film Capacitors
share