F339X1 480VAC PRODUCT INFORMATION

Interference Suppression Film Capacitor - Class X1 Radial MKP 480 VAC - 3-Phase Across the Line
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

AEC-Q200 qualified (rev. D, 85 °C maximum application temperature) for pitch 10 mm,     15 mm, and 22.5 mm
Internal series construction
Stable capacitance in severe ambient conditions 85 °C, 85 % RH, 400 VAC, 500 h for C > 100 nF

APPLICATIONS

3-phase and continuous across the lineX1 applications
Standard and continuous in series with the mains operation
See also application note: www.vishay.com/doc?28153


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: