138D PRODUCT INFORMATION

Wet Tantalum Capacitors Silver Case TANTALEX™ Capacitors Hermetically-Sealed
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Terminations: axial, standard tin / lead (SnPb), 100 % tin (RoHS-compliant) available
Model 138D is the commercial equivalents of Tansitor styles WT, UWT, Mallory-NACC styles TLX, TXX and military styles CL66, CL67, CLR65, and CLR69, designed to meet          the performance requirements of military specification MIL-PRF-39006/9/21...


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: