DLA 93026 PRODUCT INFORMATION

DLA 93026 SuperTan® Wet Tantalum Capacitors
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Terminations: standard tin / lead (Sn / Pb)      
Very high capacitance
10 µF to 1800 µF


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: