PRA074, PRA100, PRA135, PRA182 (CNW) PRODUCT INFORMATION

High-Precision Thin Film Chip Resistor Arrays, Sulfur Resistant
vsh-img-product-image

FEATURES

High-stability passivated nichrome resistive layer 0.02 % on ratio, 1000 h at Pn at +70 °C
Tight TCR (10 ppm/°C) and TCR tracking          (to 1 ppm/°C)
Very low noise < -35 dB and voltage coefficient < 0.01 ppm/V

APPLICATIONS

PRAarrays can be used in most applications requiring a matched pair (or set) of resistor elements. The networks provide 1 ppm/°C TCR tracking, a ratio tolerance as tight as 0.01 %, and outstanding stability.
Theyare available in pitch:
070 mm for PRA074 (based on case 0402)


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 10 of 10 entries
Document TypeTitleDescriptionShare
Application Notes
威世高精密思芬尼薄膜贴片电阻和排阻(P, PRA)的功耗考虑(高温应用)Power Dissipation Considerations in High Precision Vishay Sfernice Thin Film Chips Resistors and Arrays (P, PRA etc.) (High Temperature Applications)
share
Application Notes
Power Dissipation Considerations in High Precision Vishay Sfernice Thin Film Chips Resistors and Arrays (P, PRA etc...) (High Temperature Applications)
share
Custom Design
Design Guide
share
Datasheet
High-Precision Thin Film Chip Resistor Arrays, Sulfur Resistant
share
Product Literature
Thin Film Resistors: Featured Products
share
Product Literature
Thin Film Resistors and Networks - Vishay Sfernice
share
Product Literature
PRA - High-Precision Resistor Arrays
share
Product Literature
薄膜电阻和电阻网络 Sfernice Thin Film Resistors and Networks
share
Published Articles
Precision Resistor Arrays Stabilize and Enable Miniaturization of Electronic Circuits-CB-AutomotiveDesignLine-Jun10
share
Published Articles
Behavior of Thick Film Technology at High Temperatures-DV-SAE International-Apr14
share