PRA073, PRA074, PRA100, PRA135, PRA182 (CNW) PRODUCT INFORMATION

High-Precision Thin Film Chip Resistor Arrays, Sulfur Resistant
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High-stability passivated nichrome resistive layer 0.02 % on ratio, 1000 h at Pn at +70 °C
Tight TCR (10 ppm/°C) and TCR tracking          (to 1 ppm/°C)
Very low noise < -35 dB and voltage coefficient < 0.01 ppm/V

APPLICATIONS

PRAarrays can be used in most applications requiring a matched pair (or set) of resistor elements. The networks provide 1 ppm/°C TCR tracking, a ratio tolerance as tight as 0.01 %, and outstanding stability. They are available in pitch:
070 mm for PRA073 (based on case 0302)
070 mm for PRA074 (based on case 0402)


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: