34 THE PRODUCT INFORMATION

Ten Turns Servo or Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm)
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

All electrical angles available up to: 3600°
Accurate linearity down to: ± 0.5 %
Very long life: 50M cycles for servo, 10M cycles for bushing


Showing 1 to 5 of 5 entries
Document TypeTitleDescriptionShare
Datasheet
Ten Turns Servo or Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm)
share
General Information
Vishay Spectrol
share
Product Literature
Variable Resistors: Featured Products
share
Product Literature
34 THE - 10 Turns Servo or Bushing Mount Hall Effect
share
Product Literature
Rotational Transducers: Professional Conductive Plastic, Single-Turn Models
share