GBLA005, GBLA01, GBLA02, GBLA04, GBLA06, GBLA08, GBLA10 PRODUCT INFORMATION

Glass Passivated Single-Phase Bridge Rectifier
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

UL recognition, file number E54214
Ideal for printed circuit boards
High surge current capability

APPLICATIONS

General purpose use in AC/DC bridge full wave? rectification for monitor, TV, printer, SMPS, adapter,? audio equipment, and home appliances application.


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: