V30100S-E3, VF30100S-E3, VB30100S-E3, VI30100S-E3 PRODUCT INFORMATION

High Voltage Trench MOS Barrier Schottky Rectifier Ultra Low VF = 0.39 V at IF = 5 A
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Trench MOS Schottky technology
Low forward voltage drop, low power losses
High efficiency operation

APPLICATIONS

For use in high frequency converters, switching power supplies, freewheeling diodes, OR-ing diode, DC/DC converters and reverse battery protection.


If you haven't already registered, you must register to submit a request.
* = required
 

Error!