VT2045BP PRODUCT INFORMATION

Trench MOS Barrier Schottky Rectifier for PV Solar Cell Bypass Protection Ultra Low VF = 0.33 V at IF = 5 A
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Trench MOS Schottky technology
Low forward voltage drop, low power losses
High efficiency operation

APPLICATIONS

For use in solar cell junction box as a bypass diode for protection, using DC forward current without reverse bias.


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: