VS-1EFH02HM3 PRODUCT INFORMATION

Hyperfast Rectifier, 1 A FRED Pt®
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Hyperfast recovery time, reduced Qrr, and soft recovery
175 °C maximum operating junction temperature
Specified for output and snubber operation

APPLICATIONS

State of the art hyperfast recovery rectifiers designed with optimized performance of forward voltage drop and hyperfast recovery.
The planar structure and the platinum doped life time control guarantee the best overall performance, ruggedness, and reliability characteristics.
These devices are intended for use in snubber boost, lighting, piezo-injection, as high frequency rectifiers, and freewheeling diodes.


If you haven't already registered, you must register to submit a request.
* = required
 

Error!