SMC3K10CAHM3_A thru SMC3K120CAHM3_A PRODUCT INFORMATION

Surface Mount TRANSZORB® Transient Voltage Suppressors
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Bidirectional
Peak pulse power - 3000 W (10/1000 µs) - 30 kW (8/20 µs)
Excellent clamping capability

APPLICATIONS

Use in sensitive electronics protection against voltage transients induced by inductive load switching and lighting on ICs, MOSFET, signal lines of sensor units for consumer, computer, industrial, automotive and telecommunication. o Meets to specification of: o ISO 7637-2:2011 Pulse 1, Pulse 2a, Pulse 3a, Pulse 3b ISO 16750-2 Pulse b


If you haven't already registered, you must register to submit a request.
* = required
 

Error!