Resistors, Fixed - Resistance tolerance <= 0.1
Showing 1 to 50 of 470 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/01 | 25 | 0.1 | 20 | 150 K | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.040 | 0402 | 0.01 | 100 | 35 K | ||
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 50 K | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0502 | 25 | 0.1 | 20 | 66 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/11 | 25 | 0.1 | 20 | 100 K | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 0.01 | 100 | 35 K | ||
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 5 | 0.05 | 39 | 50 K | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0603 | 25 | 0.1 | 10 | 130 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | M55342/12 | 25 | 0.1 | 10 | 261 K | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.100 | 0603 | 0.01 | 100 | 128 K | ||
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | 0505 | 25 | 0.1 | 10 | 140 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | M55342/02 | 25 | 0.1 | 20 | 301 K | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0603 | 0.01 | 100 | 128 K | ||
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 0.01 | 100 | 291 K | ||
Enlarge | High Precision Wraparound - Power Enhanced Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0402 | 5 | 0.05 | 39 | 50 K | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0705 | 25 | 0.1 | 10 | 300 K | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 1505 | 25 | 0.1 | 10 | 1 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/04 | 25 | 0.1 | 10 | 1.69 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/06 | 25 | 0.1 | 10 | 475 K | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 1005 | 25 | 0.1 | 10 | 360 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | M55342/03 | 25 | 0.1 | 10 | 649 K | |
Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.200 | 0805 | 0.01 | 100 | 291 K | ||
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.225 | 2208 | 25 | 0.1 | 10 | 1.75 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.225 | M55342/05 | 25 | 0.1 | 10 | 3.16 M | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | 1206 | 25 | 0.1 | 10 | 1 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | D55342/07 | 25 | 0.1 | 10 | 1.5 M | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | 1010 | 25 | 0.1 | 50 | 600 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | M55342/10 | 25 | 0.1 | 49.9 | 1 M | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.8 | 2010 | 25 | 0.1 | 10 | 2 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.8 | M55342/08 | 25 | 0.1 | 10 | 4.02 M | |
Enlarge | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 1 | 2512 | 25 | 0.1 | 10 | 3 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 1 | M55342/09 | 25 | 0.1 | 10 | 6.19 M | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342X01 | 25 | 0.1 | 20 | 150 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342X11 | 25 | 0.1 | 20 | 100 K | |
Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.2 | 0102 | 15 | 0.1 | 22 | 332 K | |
Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.25 | 0204 | 15 | 0.1 | 10 | 5.11 M | |
Enlarge | Precision Automotive High Voltage Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 25 | 0.1 | 340 K | 5.11 M | |
Enlarge | Precision Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0207 | 15 | 0.1 | 15 | 10 M | |
Enlarge | Precision Automotive High Voltage Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 25 | 0.1 | 340 K | 10 M | |
Enlarge | Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, Hi-Rel COTS | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 51 K | |
Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 10 | 0.05 | 1.0 | 51.1 K | |
Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0502 | 10 | 0.05 | 1.5 | 65 K | |
Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0505 | 10 | 0.05 | 10 | 130 K | |
Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.075 | 0201 | 25 | 0.1 | 22 | 40 K | |
Enlarge | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | M55342X12 | 25 | 0.1 | 10 | 261 K | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.040 | 0402 | 5 | 0.01 | 10 | 1 M | |
Enlarge | Metal Film Resistors, Axial, Military, MIL-R-10509 Qualified, Precision, Type RN and MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.05 | 25 | 0.1 | 10 | 100 K | ||
Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 10 | 0.02 | 10 | 100 K | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.050 | 0505 | 5 | 0.01 | 10 | 4 M | |
Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.063 | 0402 | 5 | 0.01 | 10 | 1 M |