Thyristors - On-state current 10 to 100 A


Showing 1 to 50 of 70 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
▲▼filter
Product Image
Package
▲▼filter
Circuit Configuration
▲▼filter
IT(AV)
(A)
▲▼filter
VDRM/VRRM
(V)
▲▼filter
VFM at 25 °C
(V)
▲▼filter
IGT
(mA)
▲▼filter
TJ
(°C)
▲▼filter
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR1610001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR168001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR166001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR164001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR162001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR161001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR1612001.7560-65 to +125
Datasheet
96123
Enlarge
D2PAK (TO-263AB)Single SCR1612001.2545-40 to +125
Datasheet
96488
Enlarge
D2PAK (TO-263AB)Single SCR1616001.2545-40 to +125
Datasheet
96414
Enlarge
D2PAK (TO-263AB)Single SCR168001.2545-40 to +125
Datasheet
96414
Enlarge
D2PAK (TO-263AB)Single SCR1612001.2545-40 to +125
Datasheet
96415
Enlarge
D2PAK (TO-263AB)Single SCR1616001.2545-40 to +125
Datasheet
96300
Enlarge
3L TO-220 FullPAKSingle SCR168001.2545-40 to 125
Datasheet
96300
Enlarge
3L TO-220 FullPAKSingle SCR1612001.2545-40 to 125
Datasheet
96980
Enlarge
D2PAK 2L (TO-263AB 2L)Single SCR1616001.2545-40 to +125
Datasheet
96891
Enlarge
D2PAK 2L (TO-263AB 2L)Single SCR1616001.2545-40 to +125
Datasheet
96981
Enlarge
D2PAK 2L (TO-263AB 2L)Single SCR1612001.2545-40 to +125
Datasheet
96840
Enlarge
D2PAK 2L (TO-263AB 2L)Single SCR1612001.2545-40 to +125
Datasheet
96288
Enlarge
TO-220AB 3LSingle SCR168001.2545-40 to 125
Datasheet
96288
Enlarge
TO-220AB 3LSingle SCR1612001.2545-40 to 125
Datasheet
96530
Enlarge
TO-220ABSingle SCR1612001.2545-40 to +125
Datasheet
96491
Enlarge
TO-247AD 3LSingle SCR2016001.345-40 to +125
Datasheet
95991
Enlarge
TO-247AD 3LSingle SCR2012001.345-40 to +125
Datasheet
95992
Enlarge
TO-247AD 3LSingle SCR2016001.345-40 to +125
Datasheet
96126
Enlarge
TO-247AD 3LSingle SCR2012001.345-40 to +125
Datasheet
94386
Enlarge
TO-247AC 3LSingle SCR208001.345-40 to +125
Datasheet
94386
Enlarge
TO-247AC 3LSingle SCR2012001.345-40 to +125
Datasheet
94387
Enlarge
TO-247AC 3LSingle SCR2016001.345-40 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR2210001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR228001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR226001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR224001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR222001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR221001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR2212001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR251001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR252001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR254001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR256001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR258001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR2510001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR2512001.7060-65 to +125
Datasheet
96289
Enlarge
TO-220AB 3LSingle SCR2512001.635-40 to 140
Datasheet
96127
Enlarge
TO-220ABSingle SCR2512001.635-40 to 140
Datasheet
96134
Enlarge
TO-247AD 3LSingle SCR3516001.45150-40 to +125
Datasheet
95993
Enlarge
TO-247AD 3LSingle SCR3512001.45150-40 to +125
Datasheet
95994
Enlarge
TO-247AD 3LSingle SCR3516001.45150-40 to +125
Datasheet
95925
Enlarge
TO-247AD 3LSingle SCR3512001.45150-40 to +150
Datasheet
96604
Enlarge
TO-247AD 3LSingle SCR3512001.45150-40 to +125
Datasheet
94388
Enlarge
TO-247AC 3LSingle SCR358001.45150-40 to +125