Thyristors - Reverse/direct voltage above 1000 V
Showing 1 to 50 of 112 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | IT(AV) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | VTM at 25 °C (V) ▲▼ | IGT (mA) ▲▼ | TJ (°C) ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | TO-247AD 3L | Single SCR | 100 | 1200 | 1.17 | 100 | -40 to +150 | |
Enlarge | TO-247AD 3L | Single SCR | 100 | 1200 | 1.17 | 100 | -40 to +150 | |
Enlarge | 3L TO-220 FullPAK | Single SCR | 10 | 1200 | 1.4 | 60 | -40 to 125 | |
Enlarge | 3L TO-220 FullPAK | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to 125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 10 | 1200 | 1.4 | 60 | -40 to 125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 10 | 1600 | 1.4 | 60 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK 2L (TO-263AB 2L) | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK 2L (TO-263AB 2L) | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 16 | 1600 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK 2L (TO-263AB 2L) | Single SCR | 16 | 1600 | 1.25 | 45 | -40 to +125 | |
Enlarge | TO-220AB 3L | Single SCR | 10 | 1200 | 1.4 | 60 | -40 to 125 | |
Enlarge | TO-220AB 3L | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to 125 | |
Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 1200 | 1.70 | 60 | -65 to +125 | |
Enlarge | TO-220AB | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK 2L (TO-263AB 2L) | Single SCR | 16 | 1600 | 1.25 | 45 | -40 to +125 | |
Enlarge | D2PAK (TO-263AB) | Single SCR | 16 | 1600 | 1.25 | 45 | -40 to +125 | |
Enlarge | Super TO-247 | Single SCR | 70 | 1200 | 1.40 | 100 | -40 to 150 | |
Enlarge | Super TO-247 | Single SCR | 70 | 1600 | 1.40 | 100 | -40 to 150 | |
Enlarge | TO-220AB 3L | Single SCR | 25 | 1200 | 1.6 | 35 | -40 to 140 | |
Enlarge | TO-247AC 3L | Single SCR | 20 | 1200 | 1.3 | 45 | -40 to +125 | |
Enlarge | TO-247AC 3L | Single SCR | 20 | 1600 | 1.3 | 45 | -40 to +125 | |
Enlarge | TO-247AC 3L | Single SCR | 35 | 1200 | 1.45 | 150 | -40 to +125 | |
Enlarge | TO-247AC 3L | Single SCR | 35 | 1600 | 1.45 | 150 | -40 to +125 | |
Enlarge | TO-247AD 3L | Single SCR | 20 | 1200 | 1.3 | 45 | -40 to +125 | |
Enlarge | TO-220AB | Single SCR | 25 | 1200 | 1.6 | 35 | -40 to +140 | |
Enlarge | TO-247AD 3L | Single SCR | 20 | 1200 | 1.3 | 45 | -40 to +125 | |
Enlarge | TO-247AD 3L | Single SCR | 20 | 1600 | 1.3 | 45 | -40 to +125 | |
Enlarge | TO-247AD 3L | Single SCR | 20 | 1600 | 1.3 | 45 | -40 to +125 | |
Enlarge | TO-247AD 3L | Single SCR | 35 | 1200 | 1.45 | 150 | -40 to +125 | |
Enlarge | TO-247AD 3L | Single SCR | 35 | 1200 | 1.45 | 150 | -40 to +125 | |
Enlarge | TO-247AD 3L | Single SCR | 35 | 1200 | 1.45 | 150 | -40 to +150 | |
Enlarge | TO-247AD 3L | Single SCR | 35 | 1600 | 1.45 | 150 | -40 to +125 | |
Enlarge | TO-247AD 3L | Single SCR | 35 | 1600 | 1.45 | 150 | -40 to +125 | |
Enlarge | TO-247AD 3L | Single SCR | 50 | 1200 | 1.1 | 35 | -40 to +150 | |
Enlarge | TO-247AD 3L | Single SCR | 50 | 1200 | 1.1 | 45 | -40 to +150 | |
Enlarge | TO-247AD 3L | Single SCR | 50 | 1200 | 1.2 | 45 | 150 | |
Enlarge | TO-247AD 3L | Single SCR | 80 | 1600 | 1.16 | 100 | -40 to +150 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 350 | 2000 | 1.96 | 90 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 410 | 2000 | 1.69 | 90 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 560 | 2000 | 2.18 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 650 | 1600 | 1.90 | 100 | -40 to +125 | |
Enlarge | B-PUK (TO-200AC) | Single SCR | 990 | 2000 | 1.62 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 650 | 2000 | 2.18 | 100 | -40 to +125 | |
Enlarge | E-PUK (TO-200AB) | Single SCR | 720 | 1600 | 1.96 | 100 | -40 to +125 | |
Enlarge | K-PUK (A-24) | Single SCR | 1473 | 1200 | 1.80 | 100 | -40 to +125 | |
Enlarge | K-PUK (A-24) | Single SCR | 1473 | 2400 | 1.80 | 100 | -40 to +125 | |
Enlarge | K-PUK (A-24) | Single SCR | 1650 | 2000 | 1.73 | 100 | -40 to +125 | |
Enlarge | A-PUK (TO-200AB) | Single SCR | 350 | 1200 | 1.96 | 90 | -40 to +125 |