Thyristors - Reverse/direct voltage 601 to 1000 V
Showing 1 to 44 of 44 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | IT(AV) (A) ▲▼ ![]() | VDRM/VRRM (V) ▲▼ ![]() | VTM at 25 °C (V) ▲▼ ![]() | IGT (mA) ▲▼ ![]() | TJ (°C) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | 3L TO-220 FullPAK | Single SCR | 10 | 800 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | 3L TO-220 FullPAK | Single SCR | 16 | 800 | 1.25 | 45 | -40 to 125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 6.5 | 800 | 1.15 | 15 | -40 to +125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 6.5 | 800 | 1.15 | 15 | -40 to 125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 8 | 800 | 1.2 | 15 | -40 to 125 | |
![]() Enlarge | TO-220AB | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 10 | 800 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | D2PAK (TO-263AB) | Single SCR | 16 | 800 | 1.25 | 45 | -40 to +125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 10 | 800 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 16 | 800 | 1.25 | 45 | -40 to 125 | |
![]() Enlarge | TO-247AC 3L | Single SCR | 20 | 800 | 1.3 | 45 | -40 to +125 | |
![]() Enlarge | TO-247AC 3L | Single SCR | 35 | 800 | 1.45 | 150 | -40 to +125 | |
![]() Enlarge | TO-65 (TO-208AC) | Single SCR | 50 | 1000 | 1.60 | 100 | -40 to +125 | |
![]() Enlarge | A-PUK (TO-200AB) | Single SCR | 350 | 800 | 1.96 | 90 | -40 to +125 | |
![]() Enlarge | TO-93 (TO-209AB) | Single SCR | 200 | 800 | 1.75 | 150 | -40 to +125 | |
![]() Enlarge | A-PUK (TO-200AB) | Single SCR | 410 | 800 | 1.69 | 90 | -40 to +125 | |
![]() Enlarge | B-PUK (TO-200AC) | Single SCR | 560 | 800 | 2.18 | 100 | -40 to +125 | |
![]() Enlarge | E-PUK (TO-200AB) | Single SCR | 650 | 800 | 2.18 | 100 | -40 to +125 | |
![]() Enlarge | TO-118 (TO-209AE) | Single SCR | 300 | 800 | 1.28 | 200 | -40 to +125 | |
![]() Enlarge | E-PUK (TO-200AB) | Single SCR | 720 | 800 | 1.96 | 100 | -40 to +125 | |
![]() Enlarge | B-PUK (TO-200AC) | Single SCR | 650 | 800 | 1.90 | 100 | -40 to +125 | |
![]() Enlarge | TO-118 (TO-209AE) | Single SCR | 330 | 800 | 1.52 | 200 | -40 to +125 | |
![]() Enlarge | B-PUK (TO-200AC) | Single SCR | 990 | 800 | 1.62 | 100 | -40 to +125 | |
![]() Enlarge | K-PUK (A-24) | Single SCR | 1745 | 800 | 1.62 | 100 | -40 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 10 | 1000 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 10 | 800 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 800 | 1.57 | 80 | -40 to +140 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 16 | 1000 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 16 | 800 | 1.75 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 800 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 25 | 1000 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 1622 | 700 | 2.3 | 60 | -40 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 1622 | 800 | 2.3 | 60 | -40 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 1622 | 1000 | 2.3 | 60 | -40 to +125 | |
![]() Enlarge | TO-65 (TO-208AC) | Single SCR | 50 | 800 | 1.60 | 100 | -40 to +125 | |
![]() Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 1000 | 1.35 | 65 | -40 to +125 | |
![]() Enlarge | TO-93 (TO-209AB) | Single SCR | 180 | 800 | 1.35 | 65 | -40 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 22 | 1000 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-48 (TO-208AA) | Single SCR | 22 | 800 | 1.70 | 60 | -65 to +125 | |
![]() Enlarge | TO-93 (TO-209AB) | Single SCR | 230 | 800 | 1.55 | 150 | -40 to +125 | |
![]() Enlarge | TO-94 (TO-209AC) | Single SCR | 80 | 800 | 1.60 | 120 | -40 to +125 | |
![]() Enlarge | TO-94 (TO-209AC) | Single SCR | 110 | 800 | 1.52 | 150 | -40 to +125 |