Video Library

Optoelectronics VIDEOS

Minimold IR Receivers Withstand Infrared Reflow Soldering

Learn how the new Minimold IR Receivers eliminate requirement for 2nd wave soldering
Share
share

Optoelectronics

Vishay's Automotive Qualified Solid-State Relay VORA1150
A solid-state relay with a blocking voltage of 1500 V, packaged in a 4‑pin SMD‑8 form factor, is designed for 800 V battery monitoring systems. This AEC‑Q102‑qualified device offers a VIORM of 1414 Vpeak in a CTI 600 package, with an 8 mm input‑to‑output creepage and 5 mm creepage on the output pins.
Vishay Optoelectronic Solutions for Smart Cockpits
Discover how Vishay's innovative optoelectronics solutions are defining the modern smart cockpit. From driver monitoring and HUDs to intuitive HMI and comfort controls, see the technology trusted by leading global OEMs.
Vishay's state of the art capacitive isolation amplifier for current and voltage sensing
The VIA series isolation amplifiers offer enhanced performance for a wide range of industrial and automotive applications, where high precision, reliability, and compact size are critical. The high thermal stability (gain error drift 15 ppm/°C) and high CMTI (150 kV/μs) allows accurate isolated voltage and current measurements in a robust environment.
Introducing Vishay's first Automotive Grade Solid-State Relay VORA1010M4
VORA1010M4, is the industry's first 1 Form A solid-state relay to offer AEC-Q102 qualification and a 100 V load voltage. Offered in the low-profile SOP-4 package, the VORA1010M4 delivers the industry's fastest turn-on and turn-off times of 0.1 ms typical, in addition to the highest operating temperature to +125 °C. This part is suitable for fast switching applications in lighting control, inverters, motor controls, and battery management systems.
Optocoupler Overview for Battery Management
Jim Toal, Director of Regional Marketing Optoelectronics, discusses our VOMDA1271T Automotive-Qualified MOSFET driver, our very high isolation voltage CNY66 product, and the low creepage LSOP VOLA617A package all play a role in battery management system functionality