May 12, 2025 | Commercial-Grade, Surface-Mount NTC Thermistors in the 0201 Case Size | NTC Thermistors |  |
Mar 20, 2025 | New AEC-Q200 Qualified IHPT-A Haptic Feedback Actuators With Immersion Licenses for Automotive Applications | Inductors |  |
Feb 18, 2025 | Industry’s Broadest Range of Tantalum Capacitors for Medical Applications | Tantalum |  |
Feb 11, 2025 | Class H Element Evaluation is Now Available for MLCCs | Ceramic |  |
Jan 21, 2025 | New Switch and Tactile Feedback Options for P16 Knob Potentiometers | Panel Potentiometers |  |
Jan 15, 2025 | High Energy Product Line Expansion | Tantalum, Wet |  |
Jan 9, 2025 | SQZF140ELPW 40 V Half-Bridge Dual MOSFET for Automotive Power Management Applications | MOSFETs |  |
Dec 10, 2024 | New Weibull Failure Rate Levels for high Reliability Applications | Tantalum |  |
Dec 3, 2024 | New KIT Potentiometer Membrane Assembled in Customizable Metal Profile | Resistors |  |
Nov 26, 2024 | Extended Ratings of High Performance, Ultra High Capacitance Wet Tantalum Capacitors | Tantalum, Wet |  |
Nov 18, 2024 | Portfolio Expansion – Part 4: New Surface-Mount Crystals and Oscillators | Inductors |  |
Oct 29, 2024 | Inductor Portfolio Expansion, Part 3: New Vishay Surface Mount, High Current Common Mode Chokes | Inductors |  |
Oct 15, 2024 | Increased Firing Energy for Massive Electro-Pyrotechnic Initiator Chips | Igniters |  |
Oct 10, 2024 | SQJQ510E 100 V MOSFET Enables Higher Efficiency and Power Density in Automotive Applications | MOSFETs |  |
Sep 30, 2024 | New Tactile Feedback Option for Knob Potentiometers | Panel Potentiometers |  |
Sep 23, 2024 | Full Range of Lead (Pb)-Bearing MLCCs are Now Available | Surface Mount, Ceramic |  |
Sep 17, 2024 | Bended Options for LTO Thick Film Power Resistors | Thick film |  |
Sep 3, 2024 | Inductor Portfolio Expansion, Part 2: New Vishay Surface Mount Common Mode Choke Filters | Inductors |  |
Aug 26, 2024 | Automotive Grade 72 V N-Channel MOSFET in PowerPAK® 1212-8SLW | MOSFETs, Automotive |  |
Aug 7, 2024 | Portfolio Expansion, Industry-Standard Drum Core Power Inductors (Part 1) | Inductors |  |
Jul 30, 2024 | Update of POD Specs for VS-GBPC Series | Diodes and Rectifiers |  |
Jul 23, 2024 | USB Encoder Interface for RAMK / RAME Encoders | Sensors |  |
Jul 2, 2024 | MRSE1PK 800 V, 1 A Fast Recovery Rectifier in MicroSMP (DO-219AD) Package | Diodes and Rectifiers |  |
Jun 3, 2024 | TJ Upgraded to 175 °C for Standard Rectifiers in SMA, SMB, and SMC Packages | Diodes and Rectifiers |  |
May 28, 2024 | Improved Lead Times for SMD Molded Tantalum Capacitors | Tantalum |  |