News » 2020 Releases » Vishay Intertechnology Miniature Aluminum Capacitors Provide Increased De ...

Vishay Intertechnology Miniature Aluminum Capacitors Provide Increased Design Flexibility and Will Save Board Space

Automotive Grade Devices Offer High Ripple Currents Up to 3.8 A, Operating Temperatures to +105°C, and Useful Life of 10,000 Hours at 105°C

170RVZ

Products mentioned:

170 RVZ
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
This release in:

  • English
  • Deutsch
  • 日本語
  • 简体中文

MALVERN, Pa. — Oct. 28, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of low impedance, Automotive Grade miniature aluminum electrolytic capacitors that combines high ripple currents up to 3.8 A with high temperature operation to +105 °C and very long useful life up to 10,000 h at 105°C.

Compared to previous-generation solutions, Vishay BCcomponents 170 RVZ series capacitors offer lower impedance and 10 % to 15 % higher ripple current. This allows designers to utilize fewer components, increasing design flexibility and saving board space. In addition, the AEC-Q200 qualified devices are available in smaller case sizes, ranging from 10 mm by 12 mm up to 18 mm to 40 mm.

Featuring radial leads and a cylindrical aluminum case, insulated with a blue sleeve, the 170 RVZ series offers rated voltages up to 63 V, capacitance from 100 µF to 6800 µF, and low impedance. The capacitors are charge- and discharge-proof.

As polarized aluminum electrolytic capacitors with a non-solid electrolyte, the RoHS-compliant devices are ideally suited for smoothing, filtering, and buffering in switch mode power supplies and DC/DC converters for industrial, automotive, telecommunications, medical, and consumer applications.

Device Specification Table:

Series

170 RVZ

Case size (D x L in mm)

10 x 12 to 18 x 40

Capacitance range

100 µF to 6800 µF

Tolerance

± 20 %

Rated voltage

10 V to 63 V

Category temperature range

-40 °C to +105 °C

Useful life @ +105 °C

4000 h to 10,000 h

Ripple current

445 mA to 3,800 mA

Max. impedance at 100 kHz

0.017 Ω to 0.260 Ω (@ +20 °C); 0.120 Ω to 1.860 Ω (@ +40 °C)

Climatic category IEC 60068

55 / 105 / 56

Samples and production quantities of the 170 RVZ series are available now, with lead times of six weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
This release in:

  • English
  • Deutsch
  • 日本語
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Technical Support Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member