LED - Power
Showing 1 to 50 of 101 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5 mm | Pure green | 555 | 562 | 567 | 430 | 1250 | 50 | 2.1 | 2.7 | 9 | Power | ||||||
| 5 mm | Red | 611 | 616 | 622 | 4300 | 11000 | 50 | 2.1 | 2.7 | 9 | Power | ||||||
| 5 mm | Red | 611 | 616 | 622 | 1350 | 4000 | 50 | 2.1 | 2.7 | 15 | Power | ||||||
| 5 mm | Red | 611 | 616 | 622 | 7500 | 35000 | 50 | 2.1 | 2.7 | 4 | Power | ||||||
| 5 mm | Super red | 626 | 630 | 638 | 2400 | 7500 | 50 | 2.1 | 2.7 | 9 | Power | ||||||
| 5 mm | Yellow | 585 | 590 | 597 | 1350 | 4000 | 50 | 2.1 | 2.7 | 15 | Power | ||||||
| 5 mm | Yellow | 585 | 590 | 597 | 5750 | 25000 | 50 | 2.1 | 2.7 | 4 | Power | ||||||
| 5 mm | Yellow green | 565 | 572 | 576 | 1350 | 3500 | 50 | 2.2 | 2.7 | 9 | Power | ||||||
| TELUX | Red | 611 | 616 | 634 | 2000 | 3700 | 70 | 2.2 | 2.67 | 30 | Power | ||||||
| TELUX | Red | 611 | 616 | 634 | 2000 | 3700 | 70 | 2.2 | 2.67 | 45 | Power | ||||||
| TELUX | Red | 611 | 616 | 634 | 2000 | 3700 | 4800 | 70 | 2.2 | 2.67 | 45 | Power | |||||
| TELUX | Red | 611 | 616 | 634 | 3000 | 3900 | 4800 | 70 | 2.2 | 2.67 | 45 | Power | |||||
| TELUX | Yellow | 585 | 591 | 597 | 2000 | 3200 | 70 | 2.1 | 2.67 | 30 | Power | ||||||
| TELUX | Yellow | 585 | 591 | 597 | 2000 | 3200 | 70 | 2.1 | 2.67 | 45 | Power | ||||||
| 5 mm | Red | 620 | 624 | 630 | 7500 | 25000 | 50 | 2.2 | 3.0 | 9 | Power | ||||||
| 5 mm | Red | 620 | 624 | 630 | 24000 | 65000 | 50 | 2.2 | 3.0 | 4 | Power | ||||||
| SMD dome lens | Blue | 458 | 465 | 472 | 1800 | 3500 | 20 | 3.0 | 3.4 | 9 | Power | ||||||
| SMD dome lens | Blue | 458 | 465 | 472 | 1800 | 3500 | 20 | 3.0 | 3.4 | 9 | Power | ||||||
| SMD dome lens | Orange red | 611 | 616 | 621 | 9000 | 18000 | 35500 | 50 | 2.25 | 2.7 | 11 | Power | |||||
| SMD dome lens | Orange red | 611 | 616 | 621 | 9000 | 18000 | 35500 | 50 | 2.25 | 2.7 | 11 | Power | |||||
| SMD dome lens | Orange red | 611 | 616 | 621 | 4500 | 8000 | 14000 | 50 | 2.25 | 2.7 | 22 | Power | |||||
| SMD dome lens | Orange red | 611 | 616 | 621 | 4500 | 8000 | 14000 | 50 | 2.25 | 2.7 | 22 | Power | |||||
| SMD dome lens | Red | 619 | 624 | 631 | 9000 | 14500 | 35500 | 50 | 2.2 | 2.7 | 11 | Power | |||||
| SMD dome lens | Red | 619 | 624 | 631 | 9000 | 14500 | 35500 | 50 | 2.2 | 2.7 | 11 | Power | |||||
| SMD dome lens | Red | 619 | 624 | 631 | 3550 | 6500 | 11200 | 50 | 2.2 | 2.7 | 22 | Power | |||||
| SMD dome lens | Red | 619 | 624 | 631 | 3550 | 6500 | 11200 | 50 | 2.2 | 2.7 | 22 | Power | |||||
| SMD dome lens | Super red | 626 | 630 | 637 | 5600 | 11000 | 22400 | 50 | 2.2 | 2.7 | 11 | Power | |||||
| SMD dome lens | Super red | 626 | 630 | 637 | 5600 | 11000 | 22400 | 50 | 2.2 | 2.7 | 11 | Power | |||||
| SMD dome lens | Super red | 626 | 630 | 637 | 2800 | 5000 | 9000 | 50 | 2.2 | 2.7 | 22 | Power | |||||
| SMD dome lens | Super red | 626 | 630 | 637 | 2800 | 5000 | 9000 | 50 | 2.2 | 2.7 | 22 | Power | |||||
| SMD dome lens | True green | 515 | 525 | 541 | 7100 | 16000 | 20 | 2.9 | 3.4 | 9 | Power | ||||||
| SMD dome lens | True green | 515 | 525 | 541 | 7100 | 16000 | 20 | 2.9 | 3.4 | 9 | Power | ||||||
| SMD dome lens | Yellow | 583 | 589 | 595 | 9000 | 18000 | 35500 | 50 | 2.3 | 2.7 | 11 | Power | |||||
| SMD dome lens | Yellow | 583 | 589 | 595 | 9000 | 18000 | 35500 | 50 | 2.3 | 2.7 | 11 | Power | |||||
| SMD dome lens | Yellow | 583 | 589 | 595 | 4500 | 8000 | 14000 | 50 | 2.3 | 2.7 | 22 | Power | |||||
| SMD dome lens | Yellow | 583 | 589 | 595 | 4500 | 8000 | 14000 | 50 | 2.3 | 2.7 | 22 | Power | |||||
| SMD MiniLED | Yellow | 581 | 588 | 594 | 90 | 170 | 355 | 20 | 2 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Soft orange | 598 | 605 | 611 | 56 | 112 | 20 | 2.0 | 2.6 | 60 | Power | ||||||
| SMD MiniLED | Soft orange | 598 | 605 | 611 | 90 | 180 | 224 | 20 | 2 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Super red | 630 | 35.5 | 90 | 20 | 1.9 | 2.6 | 60 | Power | ||||||||
| SMD MiniLED | Orange red | 611 | 616 | 622 | 450 | 680 | 1400 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Orange red | 611 | 616 | 622 | 1400 | 2500 | 3550 | 50 | 2.25 | 2.8 | 60 | Power | |||||
| SMD MiniLED | Orange red | 611 | 616 | 622 | 355 | 550 | 900 | 20 | 2.0 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Red | 630 | 56 | 120 | 140 | 20 | 1.9 | 2.6 | 60 | Power | |||||||
| SMD MiniLED | Red | 630 | 56 | 125 | 224 | 20 | 1.9 | 2.6 | 60 | Power | |||||||
| SMD PLCC-2 | Orange red | 611 | 616 | 622 | 560 | 850 | 1800 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD PLCC-2 | Orange red | 611 | 616 | 622 | 1800 | 2800 | 4500 | 50 | 2.25 | 2.8 | 60 | Power | |||||
| SMD PLCC-2 | Orange red | 611 | 616 | 622 | 450 | 630 | 1120 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD PLCC-2 | Orange red | 611 | 617 | 622 | 180 | 275 | 355 | 20 | 1.9 | 2.5 | 60 | Power | |||||
| SMD MiniLED | Soft orange | 600 | 605 | 611 | 450 | 760 | 1400 | 20 | 2.1 | 2.6 | 60 | Power |