Modules - Modules, Diode - FRED Pt®
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 52 entries
Click the arrows to sort the columns in ascending or descending order
Series ▲▼ | Product Image | IFAV (A) ▲▼ | TC (°C) ▲▼ | VRRM (V) ▲▼ | IFSM (A) ▲▼ | VF at IFM at 25 °C (V at A) ▲▼ | TJ (°C) ▲▼ | RthJC (°C/W) ▲▼ | trr (ns) ▲▼ | Package ▲▼ | Circuit Configuration ▲▼ | Isolation from Heatsink ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 551 | 175 | 200 | 2100 | 0.845 at 200 | -40 to +175 | 0.19 | 132 | TO-244 | Two diodes common cathode | Not Isolated | |
![]() Enlarge | 60 | 85 | 1200 | 340 | 1.99 at 60 | -55 to +175 | 0.69 | 71 | SOT-227 | Two separate diodes, antiparallel pin-out | Isolated | |
![]() Enlarge | 60 | 85 | 1200 | 340 | 1.99 at 60 | -55 to +175 | 0.69 | 71 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 60 | 115 | 600 | 485 | 1.36 at 60 | -55 to +175 | 0.7 | 67 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 75 | 117 | 600 | 575 | 1.34 at 75 | -55 to +175 | 0.54 | 70 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 120 | 75 | 1200 | 665 | 1.99 at 120 | -55 to +175 | 0.38 | 98 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 150 | 98 | 600 | 1080 | 1.36 at 150 | -55 to +175 | 0.35 | 76 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 30 | 105 | 1200 | 180 | 2.08 at 30 | -55 to +175 | 1.1 | 54 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 30 | 132 | 600 | 305 | 1.37 at 30 | -55 to +175 | 0.95 | 61 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 60 | 70 | 1200 | 290 | 2.75 at 60 | -55 to +175 | 0.69 | 46 | SOT-227 | Two separate diodes, antiparallel pin-out | Isolated | |
![]() Enlarge | 60 | 70 | 1200 | 290 | 2.75 at 60 | -55 to +175 | 0.69 | 46 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 60 | 100 | 600 | 450 | 1.6 at 60 | -55 to +175 | 0.7 | 63 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 75 | 102 | 600 | 540 | 1.6 at 75 | -55 to +175 | 0.54 | 65 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 120 | 59 | 1200 | 595 | 2.8 at 120 | -55 to +175 | 0.38 | 60 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 150 | 80 | 600 | 1035 | 1.6 at 150 | -55 to +175 | 0.35 | 72 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 30 | 85 | 1200 | 150 | 2.91 at 30 | -55 to +175 | 1.1 | 41 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 30 | 128 | 600 | 290 | 1.6 at 30 | -55 to +175 | 0.95 | 57 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 65 | 132 | 200 | 890 | 0.96 at 60 | -55 to +175 | 0.72 | 42 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 65 | 123 | 400 | 800 | 1.16 at 60 | -55 to +175 | 0.72 | 86 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 82 | 85 | 600 | 750 | 1.43 at 60 | -55 to +175 | 0.73 | 79 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 94 | 90 | 600 | 850 | 1.02 at 50 | -55 to +175 | 0.73 | 170 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 120 | 88 | 400 | 600 | 1.33 at 100 | -55 to +175 | 0.56 | 80 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 210 | 90 | 400 | 1300 | 1.06 at 100 | -55 to +175 | 0.32 | 93 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 141 | 85 | 600 | 1400 | 1.46 at 100 | -55 to +175 | 0.43 | 83 | SOT-227 | Two separate diodes, parallel pin-out | Isolated | |
![]() Enlarge | 168 | 90 | 600 | 1300 | 1.02 at 100 | -55 to +175 | 0.43 | 166 | SOT-227 | Two separate diodes, parallel pin-out | Isolated |