Networks and Arrays - Dual In-line
Showing 1 to 15 of 15 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | TCR Absolute (Min.) (ppm/°C) ▲▼ | TCR Tracking (ppm/°C) ▲▼ | Absolute Tolerance (Min.) (%) ▲▼ | Ratio Tolerance (%) ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Resistance (Min.) (Ω) ▲▼ | Resistance (Max.) (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Molded DIP | Resistor Networks | n/a | n/a | 0.050 | n/a | 50 | 1 M | |||
![]() Enlarge | Thin Film | Ceramic Sandwich, Dual-In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 10 | 2 | 0.1 | 0.01 | 0.1 | n/a | 100 | 5 M | |
![]() Enlarge | Thin Film | Ceramic Sandwich, Dual-In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 25 | 5 | 0.1 | 0.01 | 0.1 | n/a | 100 | 5 M | |
![]() Enlarge | Thin Film | Hermetic, Dual-In-Line Thin Film Resistor, Through Hole Network | Resistor Networks | 10 | 2 | 0.02 | 0.01 | 0.1 | n/a | Zero Ohm Jumper | 500 K | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ010 and RZ020 Dual-In-Line, Molded DIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.05 | n/a | see datasheet | see datasheet | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Molded DIP | Resistor Networks | n/a | n/a | 0.050 | n/a | 50 | 1 M | |||
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ010 and RZ020 Dual-In-Line, Molded DIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.10 | n/a | 10 | 1 M | |
![]() Enlarge | Thick Film | Custom Thick Film Resistor Networks, Single-In-Line (Molded or Conformal Coated SIPs) and Dual-In-Line (Molded DIPs) | Resistor Networks | n/a | n/a | 0.125 | n/a | 1 | 50 M | |||
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ010 and RZ020 Dual-In-Line, Molded DIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.20 | n/a | 10 | 1 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Molded DIP | Resistor Networks | 100 | 50 | 1 | n/a | 0.125 | n/a | 10 | 2.2 M | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Molded DIP | Resistor Networks | 100 | 150 | 2 | n/a | 0.125 | n/a | 180 | 820 | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Molded DIP | Resistor Networks | 250 | 150 | 5 | n/a | 0.125 | n/a | 150 | 330 | |
![]() Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Molded DIP | Resistor Networks | 100 | 50 | 1 | n/a | 0.250 | n/a | 10 | 2.2 M | |
![]() Enlarge | Thick Film | Thick Film Resistor/Capacitor Networks, Dual-In-Line, Molded DIP | Resistor/Capacitor Networks | 100 | 2 | 0.15 | 50 | 510 | ||||
![]() Enlarge | Thick Film | Thick Film Resistor/Capacitor Networks, Dual-In-Line, Molded DIP | Resistor/Capacitor Networks | 100 | 2 | 0.20 | 81 | 260 |