VS-ETH3006FP-M3 PRODUCT INFORMATION

Hyperfast Rectifier, 30 A FRED Pt®
vsh-img-product-image

FEATURES

Hyperfast soft recovery time
Low forward voltage drop
175 °C operating junction temperature

APPLICATIONS

Hyperfast recovery rectifiers designed with optimized performance of forward voltage drop, hyperfast recovery time, and soft recovery.
The planar structure and the platinum doped life time control guarantee the best overall performance, ruggedness and reliability characteristics.
These devices are intended for use in PFC boost stage in the AC/DC section of SMPS, inverters or as freewheeling diodes.


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 17 of 17 entries
Document TypeTitleDescriptionShare
Application Notes
Mounting Considerations for Vishay Through-Hole TO Packages
share
Constructions
Cross Sections of SUPERRECTIFIER® Construction
share
Datasheet
Hyperfast Rectifier, 30 A FRED Pt®
share
General Information
Soldering Process
share
Markings
Marking
share
Markings
2LTO-220 FullPAK
share
Markings
D-PAK E
share
Packaging Information
D-PAK
share
Package Drawings
2L TO-220 FullPAK
share
Package Drawings
True 2 Pin TO-220
share
Product Literature
Diodes and Rectifiers Solutions for Aerospace and Defense
share
Product Literature
eSMP® Package Series
share
Product Literature
eSMP® Series - Small and Low Profle Package Solutions for Select Diodes and Rectifiers
share
Product Literature
The Optimized Solution for Charging Applications
share
Product Literature
FRED Pt® Diodes for Power Factor Correction (PFC): DCM, CRM and CCM
share
Product Literature
Diodes for the Automotive Industry: Application Overviews and Block Diagrams
share
Product Literature
Ultrafast Rectifiers
share