Resistors, Fixed - MELF
Showing 1 to 35 of 35 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | Professional Thin Film MELF Resistors | Resistors, fixed | 0102 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Thin Film | Professional Thin Film MELF Resistors | Resistors, fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Thin Film | Professional Thin Film MELF Resistors | Resistors, fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Thin Film | Thin Film Mini-MELF Resistors | Resistors, fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Carbon Film | Automotive Ethernet Common Mode Termination Carbon Film Mini-MELF Resistors | Resistors, Fixed | 0.4 | 0204 | -250 | 0.5 | 500 | 2 K | |
![]() Enlarge | Carbon Film, MELF | High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 0.4 | 0204 | 2 | 10 | 100 K | ||
![]() Enlarge | Thin Film | Precision Automotive High Voltage Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 25 | 0.1 | 340 K | 5.11 M | |
![]() Enlarge | Thin Film | Professional High Voltage Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 50 | 1 | 340 K | 10 M | |
![]() Enlarge | Thin Film | Professional High Temperature Thin Film MELF Resistors | Resistors, Fixed | 0.5 | 0204 | 25 | 0.5 | 47 | 100 K | |
![]() Enlarge | Thin Film | Precision Automotive High Voltage Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 25 | 0.1 | 340 K | 10 M | |
![]() Enlarge | Thin Film | Professional High Voltage Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 50 | 1 | 340 K | 10 M | |
![]() Enlarge | Thin Film | Thin Film MELF Resistors With Established Reliability | Resistors, Fixed | 0.2 | 0102 | 15 | 0.1 | 100 | 2.21 M | |
![]() Enlarge | Thin Film | Precision Thin Film MELF Resistors | Resistors, fixed | 0.2 | 0102 | 15 | 0.1 | 22 | 332 K | |
![]() Enlarge | Thin Film | Thin Film MELF Resistors With Established Reliability | Resistors, Fixed | 0.25 | 0204 | 15 | 0.1 | 1 | 5.11 M | |
![]() Enlarge | Thin Film | Precision Thin Film MELF Resistors | Resistors, fixed | 0.25 | 0204 | 15 | 0.1 | 10 | 5.11 M | |
![]() Enlarge | Thin Film | Lead (Pb)-Bearing Thin Film MINI-MELF Resistors With Established Reliability | Resistors, Fixed | 0.25 | 0204 | 15 | 0.1 | 1 | 2.21 M | |
![]() Enlarge | Thin Film | Ultra Precision Thin Film MELF Resistors | Resistors, fixed | 0.25 | 0204 | 5 | 0.02 | 10 | 332 K | |
![]() Enlarge | Thin Film | High Frequency Thin Film MELF Resistors | Resistors, Fixed | 0.3 | 0102 | 50 | 2 | 6.8 | 470 | |
![]() Enlarge | Thin Film | Professional Thin Film MELF Resistors | Resistors, fixed | 0.3 | 0102 | 25 | 0.5 | 0.22 | 2.21 M | |
![]() Enlarge | Thin Film | High Frequency Thin Film MELF Resistors | Resistors, Fixed | 0.4 | 0204 | 50 | 1 | 1.5 | 475 | |
![]() Enlarge | Thin Film | Thin Film MELF Resistors With Established Reliability | Resistors, Fixed | 0.4 | 0207 | 15 | 0.1 | 1 | 10 M | |
![]() Enlarge | Thin Film | Precision Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0207 | 15 | 0.1 | 15 | 10 M | |
![]() Enlarge | Thin Film | Professional Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 25 | 0.5 | 0.22 | 10 M | |
![]() Enlarge | Thin Film | High Frequency Thin Film MELF Resistors | Resistors, Fixed | 1.0 | 0207 | 50 | 2 | 6.8 | 470 | |
![]() Enlarge | Thin Film | Professional Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 25 | 0.5 | 0.1 | 15 M | |
![]() Enlarge | Thin Film | Hi-Rel Thin Film MINI-MELF Resistors | Resistors, Fixed | 0.25 | 0204 | 15 | 0.1 | 2.21 | 5.11 M | |
![]() Enlarge | Thin Film | Thin Film Micro-MELF Resistors | Resistors, Fixed | 0.200 | 0102 | 25 | 0.1 | 10 | 2.21 M | |
![]() Enlarge | Thin Film | Thin Film Micro-MELF Resistors | Resistors, Fixed | 0.200 | 0102 | 15 | 0.1 | 10 | 2.21 M | |
![]() Enlarge | Thin Film | Thin Film Micro-MELF Resistors | Resistors, Fixed | 0.200 | 0102 | 50 | 0.1 | 10 | 2.21 M | |
![]() Enlarge | Thin Film | Thin Film Micro-MELF Resistors | Resistors, Fixed | 0.200 | 0102 | 0.1 | Zero Ohm Jumper | Zero Ohm Jumper | ||
![]() Enlarge | Carbon Film | Pulse Load Carbon Film MINI-MELF Resistors for High Frequency Applications | Resistors, Fixed | 0.4 | 0204 | -250 | 2 | 47 | 300 | |
![]() Enlarge | Thin Film | Thin Film Mini-MELF Resistors | Resistors, fixed | 0.4 | 0204 | 15 | 0.1 | 0.22 | 10 M | |
![]() Enlarge | Metal Alloy | MINI-MELF Resistors with Established Reliability | Resistors, Fixed | 1 | ||||||
![]() Enlarge | Thin Film | Thin Film MELF Resistors | Resistors, fixed | 1.0 | 0207 | 15 | 0.1 | 0.16 | 10 M | |
![]() Enlarge | Thin Film | Ultra Precision Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0207 | 5 | 0.02 | 100 | 390 K |