MOSFETs - Single
Showing 1 to 50 of 1390 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | rDS(on) at 1.2 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SOT-23 | Single | N | 60 | 20 | 2 | 4 | 0.4 | 0.3 | 0.35 | 1 | |||||||||||
| TO-220AB | Single | N | 100 | 20 | 0.54 | 8.3 | 2.3 | 3.8 | 5.6 | 43 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.54 | 8.3 | 2.3 | 3.8 | 5.6 | 43 | 2 | ||||||||||
| TO-220AB | Single | N | 100 | 20 | 0.27 | 16 | 4.4 | 7.7 | 9.2 | 60 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.27 | 16 | 4.4 | 7.7 | 9.2 | 60 | 2 | ||||||||||
| TO-220AB | Single | N | 100 | 20 | 0.16 | 26 | 5.5 | 11 | 14 | 88 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.16 | 26 | 5.5 | 11 | 14 | 88 | 2 | ||||||||||
| TO-220AB | Single | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 28 | 150 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 28 | 150 | 2 | ||||||||||
| TO-220AB | Single | N | 200 | 20 | 1.5 | 8.2 | 1.8 | 4.5 | 3.3 | 36 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 200 | 20 | 1.5 | 8.2 | 1.8 | 4.5 | 3.3 | 36 | 2 | ||||||||||
| TO-220AB | Single | N | 200 | 20 | 0.8 | 14 | 3 | 7.9 | 5.2 | 50 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 200 | 20 | 0.8 | 14 | 3 | 7.9 | 5.2 | 50 | 2 | ||||||||||
| TO-220AB | Single | N | 200 | 20 | 0.4 | 43 | 7 | 23 | 9 | 74 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 200 | 20 | 0.4 | 43 | 7 | 23 | 9 | 74 | 2 | ||||||||||
| TO-220AB | Single | N | 250 | 20 | 0.45 | 41 | 6.5 | 22 | 8.1 | 74 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 250 | 20 | 0.45 | 41 | 6.5 | 22 | 8.1 | 74 | 2 | ||||||||||
| TO-220AB | Single | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 18 | 125 | 2 | ||||||||||
| I2PAK (TO-262) | Single | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 18 | 130 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 18 | 130 | 2 | ||||||||||
| TO-220AB | Single | N | 250 | 20 | 0.28 | 68 | 11 | 35 | 14 | 125 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 250 | 20 | 0.28 | 68 | 11 | 35 | 14 | 125 | 2 | ||||||||||
| TO-220AB | Single | N | 400 | 20 | 3.6 | 17 | 3.4 | 8.5 | 2 | 36 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 400 | 20 | 3.6 | 17 | 3.4 | 8.5 | 2 | 36 | 2 | ||||||||||
| TO-220AB | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.3 | 50 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.3 | 50 | 2 | ||||||||||
| I2PAK (TO-262) | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.3 | 50 | 2 | ||||||||||
| TO-220AB | Single | N | 400 | 20 | 1 | 38 | 5.7 | 22 | 5.5 | 74 | 2 | ||||||||||
| TO-220AB | Single | N | 400 | 30 | 1 | 22 | 5.8 | 9.3 | 5.5 | 74 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 400 | 30 | 1 | 22 | 5.8 | 9.3 | 5.5 | 74 | 2 | ||||||||||
| I2PAK (TO-262) | Single | N | 400 | 30 | 1 | 22 | 5.8 | 9.3 | 5.5 | 74 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 400 | 20 | 1 | 38 | 5.7 | 22 | 5.5 | 74 | 2 | ||||||||||
| TO-220AB | Single | N | 400 | 20 | 0.55 | 63 | 9 | 32 | 10 | 125 | 2 | ||||||||||
| TO-220AB | Single | N | 400 | 30 | 0.55 | 36 | 9.9 | 16 | 10 | 125 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 400 | 30 | 0.55 | 36 | 9.9 | 16 | 10 | 3.1 | 2 | ||||||||||
| I2PAK (TO-262) | Single | N | 400 | 30 | 0.55 | 36 | 9.9 | 16 | 10 | 3.1 | 2 | ||||||||||
| TO-220AB | Single | N | 400 | 30 | 0.55 | 39 | 10 | 19 | 10 | 125 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 400 | 20 | 0.55 | 63 | 9 | 32 | 10 | 125 | 2 | ||||||||||
| TO-220AB | Single | N | 500 | 20 | 3 | 24 | 3.3 | 13 | 2.5 | 50 | 2 | ||||||||||
| TO-220AB | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 2.5 | 50 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 2.5 | 50 | 2 | ||||||||||
| I2PAK (TO-262) | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 2.5 | 50 | 2 | ||||||||||
| TO-220AB | Single | N | 500 | 20 | 1.5 | 38 | 5 | 22 | 4.5 | 74 | 2 | ||||||||||
| TO-220AB | Single | N | 500 | 30 | 1.4 | 24 | 6.3 | 11 | 5 | 74 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 500 | 30 | 1.4 | 24 | 6.3 | 11 | 5 | 3.1 | 2 | ||||||||||
| I2PAK (TO-262) | Single | N | 500 | 30 | 1.4 | 24 | 6.3 | 11 | 5 | 3.1 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 500 | 20 | 1.5 | 38 | 5 | 22 | 4.5 | 74 | 2 | ||||||||||
| I2PAK (TO-262) | Single | N | 500 | 20 | 1.5 | 38 | 5 | 22 | 4.5 | 74 | 2 | ||||||||||
| TO-220AB | Single | N | 500 | 30 | 0.85 | 38 | 9 | 18 | 8 | 125 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 500 | 30 | 0.85 | 38 | 9 | 18 | 8 | 125 | 2 |