Sensors - Position: Contacting Technology
Showing 1 to 50 of 78 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Sensor Type ▲▼ | Description ▲▼ | Output Type ▲▼ | Market Appliance ▲▼ | Dimensions (mm) ▲▼ |
|---|---|---|---|---|---|---|
![]() Enlarge | ROTATIONAL, conductive plastic | Analog Displacement Sensors for Transportation Applications | Output by cable | Transportation | 41 mm x 34 mm x 23.37 mm | |
![]() Enlarge | ROTATIONAL, conductive plastic | Analog Displacement Sensors for Transportation Applications | Output by wires | Transportation | 42 mm x 31.5 mm x 23.37 mm | |
![]() Enlarge | LINEAR, conductive plastic | Kit Potentiometer Linear Analog Displacement Sensor | Output by wires | Industrial, avionics | 38 mm, 41 mm, 61 mm, 85 mm, 93 mm, 106 mm, 141 mm, 345 mm | |
![]() Enlarge | ROTATIONAL, conductive plastic | Kit Potentiometer Rotational Analog Displacement Sensor | Output by wires | Industrial, avionics | 16 mm, 18 mm, 22 mm, 23 mm, 27 mm, 40 mm, 55 mm, 60 mm, 85 mm | |
![]() Enlarge | ROTATIONAL, conductive plastic | Analog Displacement Sensors for Transportation Applications | Output by wires | Transportation | 39.2 mm (or 42 mm, or 47 mm) x 31.5 mm (or 34.2 mm) x 23.37 mm | |
![]() Enlarge | ROTATIONAL, single turn wirewound | 1 5/16" (33.3 mm) Single Turn Wirewound Precision Potentiometer | Output by turrets | Industrial | 1 5/16" (33.3 mm) | |
![]() Enlarge | DIALS | 25.4 mm Diameter Eleven Turn Dial | n/a | Industrial | 25.4 mm diameter | |
![]() Enlarge | ROTATIONAL, single turn wirewound | 1 1/16" (27 mm) Single Turn Wirewound Precision Potentiometer | Output by turrets | Professional | 1 1/16" (27 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | 1 1/16" (27 mm) Single Turn Conductive Plastic Precision Potentiometer | Output by turrets | Professional | 1 1/16" (27 mm) | |
![]() Enlarge | ROTATIONAL, single turn wirewound | 1 5/16" (33.3 mm) Low Cost Industrial Single Turn Wirewound, Bushing Mount Type Potentiometer | Output by turrets | Industrial | 1 5/16" (33.3 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | 1 5/16" (33.3 mm) Industrial Single Turn, Bushing Mount, Conductive Plastic Potentiometer | Output by turrets | Industrial | 1 5/16" (33.3 mm) | |
![]() Enlarge | ROTATIONAL, single turn wirewound | 1/2" (12.7 mm) Single - Turn Wirewound Bushing Mount Type Precision Potentiometer | Output by turrets | Output by turrets | Output by turrets | |
![]() Enlarge | ROTATIONAL, single turn wirewound | 1/2" (12.7 mm) Single - Turn Wirewound Servo Mount Type Precision Potentiometer | Output by turrets | Professional | 1/2" (12.7 mm) | |
![]() Enlarge | DIALS | Rectangular 10 Turn Dial (3 Digit), (4 Digit) 100 Turn | n/a | Industrial | 25.4 mm x 49.5 mm | |
![]() Enlarge | ROTATIONAL, single turn wirewound | 7/8" (22.2 mm) Single Turn Wirewound, Precision Potentiometer | Output by turrets | Industrial | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | 7/8" (22.2 mm) Precision Industrial Potentiometer, Bushing And Servo Mount Versions, Conductive Plastic | Output by turrets | Industrial | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, multi turn wirewound | 1/2" (12.7 mm) Ten Turn Wirewound Bushing Mount Precision Potentiometer | Output by turrets | Professional | 1/2" (12.7 mm) | |
![]() Enlarge | ROTATIONAL, multi turn wirewound | 1/2" (12.7 mm) Ten Turn Wirewound Servo Mount Precision Potentiometer | Output by turrets | Professional | ½" (2.7 mm) | |
![]() Enlarge | DIALS | Model 18 (PR2) 22.2 mm Diameter, 15 Turn Dial | n/a | Industrial | 22.2 mm diameter | |
![]() Enlarge | ROTATIONAL, single turn wirewound | 1 3/4" (44.5 mm) Single Turn Wirewound Precision Potentiometer | Output by turrets | Professional | 1 ¾" (44.5 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | 1 3/4" (44.5 mm) Single Turn Conductive Plastic Precision Potentiometer | Output by turrets | Professional | 1 ¾" (44.5 mm) | |
![]() Enlarge | DIALS | 46.02 mm Diameter 15 Turn Dial | n/a | Industrial | 46 mm dia. | |
![]() Enlarge | DIALS | 46.0 mm Diameter Eleven Turn Dial | n/a | Industrial | 46 mm dia. | |
![]() Enlarge | DIALS | Multidial 10 Turns 30.6 mm Diameter Projecting Design | n/a | Professional | 30.6 mm diameter | |
![]() Enlarge | DIALS | Model 25 (PR1) 46 mm Diameter, 20 Turn Dial | n/a | Industrial | 46 mm diameter | |
![]() Enlarge | DIALS | Multidial 10 Turns 30.6 mm Diameter Recessed Design | n/a | Professional | 30.6 mm diameter | |
![]() Enlarge | ROTATIONAL, single turn wirewound | 2" (50.8 mm) Single Turn Wirewound Precision Potentiometer | Output by turrets | Professional | 2" (50.8 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | 2" (50.8 mm) Single Turn Conductive Plastic Precision Potentiometer | Output by turrets | Professional | 2" (50.8 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | 7/8" (22.2 mm) Conductive Plastic Potentiometer, Bushing Mount Type | Output by turrets | Industrial | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, multi turn wirewound | 7/8" (22.2 mm) Ten Turn Wirewound Upper Grade Precision Potentiometer | Output by turrets | Professional | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, multi turn wirewound | 7/8" (22.2 mm) Multi Turn Wirewound Potentiometer - 533: 3 Turns / 534: 10 Turns / 535: 5 Turns | Output by turrets | Industrial | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, multi turn wirewound | 7/8" (22.2 mm) Ten Turn Wirewound Precision Potentiometer with a Plastic Shaft | Output by turrets | Industrial | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, multi turn wirewound | 7/8" (22.2 mm) Three Turn Wirewound Upper Grade Precision Potentiometer | Output by turrets | Professional | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | Industrial Rotary Position Sensor, Bushing Mount Type, Conductive Plastic | Output by turrets | Industrial | 15.81 mm x 17.46 mm | |
![]() Enlarge | ROTATIONAL, single turn wirewound | 7/8" (22.2 mm) Single Turn Wirewound (Precision Potentiometer) | Output by turrets | Professional | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | 7/8" (22.2 mm) Single Turn Conductive Plastic Precision Potentiometer | Output by turrets | Professional | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, multi turn wirewound | 1 13/16" (46 mm) Ten Turn Wirewound Upper Grade Precision Potentiometer | Output by turrets | Professional | 1 13/16" (46 mm) | |
![]() Enlarge | ROTATIONAL, multi turn wirewound | 1 13/16" (46 mm) Three Turn Wirewound Potentiometer Bushing Mount | Output by turrets | Industrial | 1 13/16" (46 mm) | |
![]() Enlarge | ROTATIONAL, multi turn wirewound | 1 13/16" (46 mm) Three Turn Wirewound Upper Grade Precision Potentiometer | Output by turrets | Professional | 1 13/16" (46 mm) | |
![]() Enlarge | ROTATIONAL, multi turn wirewound | 1 13/16" (46 mm) Ten Turn Wirewound Potentiometer, Bushing Mount | Output by turrets | Industrial | 1 13/16" (46 mm) | |
![]() Enlarge | ROTATIONAL, multi turns conductive plastic | 5-Turn Analog Displacement Sensor P22 Redundant | Output by turrets, wires, or connector | Transportation | 51.1 mm x 30 mm | |
![]() Enlarge | ROTATIONAL, conductive plastic | Analog Displacement Sensors for Off-Road Applications | Output by integrated connector or wires | Transportation | 39.5 mm x 31.5 mm x 23.37 mm | |
![]() Enlarge | ROTATIONAL, conductive plastic | Single-Turn Continuous Rotation Analog Displacement Sensors | Output by turrets | Industrial | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | Single-Turn Continuous Rotation Analog Displacement Sensors | Output by turrets | Industrial, avionics | Ø 36, Ø 44, Ø 50, Ø 76 | |
![]() Enlarge | ROTATIONAL, conductive plastic | Single-Turn Continuous Rotation Analog Displacement Sensor | Output by turrets | Industrial, avionics | 1 1/16" (27 mm) | |
![]() Enlarge | LINEAR, conductive plastic | Analog Rectilinear Displacement Sensor | Output by wires | Avionics, industrial | Diameter 1/2" (12.7 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | Single-Turn Continuous Rotation Analog Displacement Sensors | Output by turrets | Industrial, avionics | 1/2" (12.7 mm) to 1 5/16" (33.3 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | Single-Turn Continuous Rotation Analog Displacement Sensor | Output by turrets | Industrial, avionics | 1/2" (12.7 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | Single Turn Continuous Rotation Potentiometer or with Stop-Ends Conductive Plastic Track | Output by turrets | Industrial, avionics | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, conductive plastic | High Reliable Sensor Dedicated to Aeronautic Applications | Output by wires | Industrial, avionics | 22.1 mm |