Sensors - Position: Non-contacting
Showing 1 to 32 of 32 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Sensor Type ▲▼ | Description ▲▼ | Output Type ▲▼ | Market Appliance ▲▼ | Dimensions (mm) ▲▼ |
|---|---|---|---|---|---|---|
![]() Enlarge | LINEAR, non contacting hall effect | Linear Position Sensor in Hall Effect Technology (0 mm to 10 mm max.) | Wires | Industrial | 46 mm x 20.8 mm x 37 mm | |
![]() Enlarge | ROTATIONAL, multi turn Hall effect | Ten Turns Bushing Mount Hall Effect Sensor in Size 09 (7/8" - 22.2 mm) | Rear turrets | Industrial | 7/8" (22.2 mm) | |
![]() Enlarge | Multi turn ROTATIONAL, hall effect | Ten Turns Servo or Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm) | Wires or rear turrets | Industrial | 7/8" (22.2 mm) | |
![]() Enlarge | LINEAR, non contacting Hall effect | Linear Position Sensor in Hall Effect Technology (0 mm to 40 mm Max.) | Wires | Industrial | 35 mm x 14.5 mm x 28 mm | |
![]() Enlarge | ROTATIONAL, single turn hall effect | Industrial Servo Mount Hall Effect Sensor in Size 09 (22.2 mm) | Output by turrets | Industrial | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, single turn hall effect | Single Turn Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm) | Wires | Industrial | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, single turn hall effect | Single Turn Servo Mount Hall Effect Sensor in Size 05 (12.7 mm) | Wires | Professional | ½" (12.7 mm) dia. | |
![]() Enlarge | ROTATIONAL, single turn hall effect | Full 360° Smart Sensor (Hall Effect Technology) | Output by pins (connector) | Industrial | 33 mm x 44 mm x 20 mm | |
![]() Enlarge | ROTATIONAL, single turn hall effect | Single Turn Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm) | Wires | Industrial | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, single turn hall effect | Single Turn Servo Mount Hall Effect Sensor in Size 09 (22.2 mm) | Wires | Professional | 7/8" (22.2 mm) | |
![]() Enlarge | ROTATIONAL, single turn hall effect | Throttle Position Sensor in Hall Effect Technology Hollow and D-Shaft Versions | Wires | Industrial | 47 mm x 22 mm | |
![]() Enlarge | Kit ROTATIONAL, hall effect | Rotative Transducer Elements in Hall Effect Technology | Wires | Industrial | Various sizes | |
![]() Enlarge | ROTATIONAL, inductive technology | Rotational Absolute Inductive Encoder Diameter 27 mm Aero Variant and Industrial Variant Position Sensor | Cable or wires | Aviation, industrial, military | Diameter 27 mm | |
![]() Enlarge | ROTATIONAL, inductive technology | Rotational Absolute Inductive Kit Encoder Version 45 mm Medium Precision Position Sensor | Connector Molex 5037630691 or pads | Industrial | Diameter 45 mm | |
![]() Enlarge | ROTATIONAL, inductive technology | Rotational Absolute Inductive Kit Encoder Version 45 mm Position Sensor | Cable | Avionics, industrial | Diameter 45 mm | |
![]() Enlarge | ROTATIONAL, inductive technology | Rotational Absolute Inductive Kit Encoder Version 60 mm Position Sensor | Connector Molex 5037630691 | Industrial | Diameter 60 mm | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Encoder Version 12 mm HP Position Sensor | Wires | Industrial | Diameter 12.7 mm | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Encoder Displacement Sensor | Cable | Industrial, railway, military airplane actuator | 7/8" (22 mm) | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Encoder Displacement Sensor | Cable | Industrial, railway | 1 1/16" (27 mm) | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Encoder Version 30 mm HP Position Sensor | Cable | Industrial | Diameter 30 mm | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Encoder, 33 mm and 37 mm Displacement Sensor | Cables | Industrial | Diameter 33 mm and 37 mm | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Encoder High Precision Displacement Sensor | Wires, cables, or connector | Industrial | Diameter 44 mm | |
![]() Enlarge | USB encoder interface | USB Encoder Interface for Position Sensor Type Encoder | Connector | Industrial, railway, military | 100 mm x 100 mm | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Kit Encoder Version 16 mm Medium Precision Position Sensor | Pads, wires, or connector | Industrial | 16 mm x 14 mm | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Kit Encoder Version 27 mm HP Position Sensor | Wires | Industrial | Diameter 27.3 mm | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Kit Encoder Version 27 mm Sector Displacement Sensor | Wires or cables | Industrial | Diameter 27.3 mm | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Kit Encoder Version HP Displacement Sensor | Wires or cables | Industrial | Diameter 33 mm | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Kit Encoder Version HP Displacement Sensor | Wires or cables | Industrial | Diameter 40.65 mm | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Kit Encoder Version 60 mm HP Position Sensor Version 2.1 | Connector Würth Elektronik 687106182122 to plug a flat flex | Industrial | Diameter 60 mm | |
![]() Enlarge | ROTATIONAL, magnetic technology | Rotational Absolute Magnetic Kit Encoder Version 90 mm Displacement Sensor | Wires or cables | Industrial | Diameter 90 mm | |
![]() Enlarge | Kit ROTATIONAL, hall effect | Rotational Position Sensor, Kit Type, Hall Effect Echnology | Wires | Industrial | 48 mm x 43 mm x 12 mm | |
![]() Enlarge | MtM (1) wireless position data transfer | WireLess Position Data Transfer Module | Digital output - M8 sealed connectors (analog input) | Industrial | 89 mm x 55.5 mm x 21.6 mm |