IR Receivers - RECS-80 Code
Showing 1 to 43 of 43 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) ▲▼ | Carrier Frequency ▲▼ | AGC ▲▼ | Transmission Distance Typ. (m) ▲▼ | Detection Threshold / Sensitivity Typ. ▲▼ | Half Viewing Angle (°) ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Recommended for Remote Control Code ▲▼ | Application ▲▼ | Mounting ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 38 | AGC3 | 26 | 0.12 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 28 | 0.12 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | AGC3 | 32 | 0.07 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 38 | AGC3 | 21 | 0.2 | ± 45 | 0.37 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP-1, XMP-2 | Remote control | Leaded | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | AGC3 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD | |
![]() Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 38 | AGC3 | 24 | 0.16 | ± 50 | 0.37 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC3 | 16 | 0.32 | ± 75 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | AGC3 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | RECS-80 Code, XMP | Remote control | SMD | |
![]() Enlarge | Belobog shield | 3.95 W x 3.95 H x 0.8 D | 38 | AGC3 | 18 | 0.2 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | RECS-80 Code, XMP | Remote control | SMD | |
![]() Enlarge | Belobog | 3.95 W x 3.95 H x 0.8 D | 38 | AGC3 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT, 2, 3, 6, 7, 8 = GND, 4, 5 = VS | RECS-80 Code, r-map, XMP | Remote control | SMD | |
![]() Enlarge | Belobog shield | 4.3 W x 4.3 H x 1.0 D | 38 | AGC3 | 15 | 0.25 | ± 75 | 0.35 | 1 = OUT; 2, 3, 6, 7, 8 = GND; 4, 5 = VS | RECS-80 Code, r-map, XMP | Remote control | SMD | |
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 38 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | NEC, MCIR, Mitsubishi, RECS-80 code, r-map, XMP | Remote control | SMD | ||||
![]() Enlarge | TVCastSMD | 6.8 W x 2.6 H x 5.3 D | 38 | AGC3 | 26 | 0.12 | ± 45 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD | |
![]() Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 38 | AGC3 | 18 | 0.2 | ± 50 | 0.35 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | RECS-80 Code, XMP | Remote control | SMD | |
![]() Enlarge | Panhead | 7.5 W x 5.3 H x 4.0 D | 38 | AGC3 | 26 | 0.1 | ± 50 | 0.35 | 1 = GND, 2 = N.C., 3 = VS, 4 = OUT | RECS-80 Code, r-map, XMP | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | AGC3 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC3 | 12 | 0.4 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | AGC3 | 24 | 0.12 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, r-map, XMP | Remote control | SMD | |
![]() Enlarge | Heimdall no lens | 6.8 W x 3.0 H x 2.35 D | 38 | AGC3 | 16 | 0.23 | ± 75 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, r-map, XMP | Remote control | SMD | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | AGC3 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP | Remote control | Leaded | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | AGC3 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = VS, 3 = GND | RECS-80 Code, XMP | Remote control | Leaded | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, r-map, XMP | Remote control | Leaded | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = VS, 3 = GND | RECS-80 Code, r-map, XMP | Remote control | Leaded | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP | Remote control | Leaded | |
![]() Enlarge | Mold | 6.0 W x 6.95 H x 5.6 D | 38 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = VS, 3 = GND | RECS-80 Code, XMP | Remote control | Leaded | |
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 38 | AGC3 | 26 | 0.1 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, r-map, XMP | Remote control | Leaded | |
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 38 | AGC3 | 18 | 0.2 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP | Remote control | Leaded | |
![]() Enlarge | Minicast | 5.0 W x 6.95 H x 4.8 D | 38 | AGC3 | 26 | 0.1 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP | Remote control | Leaded | |
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 38 | AGC3 | 26 | 0.1 | ± 45 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, r-map, XMP | Remote control | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, r-map, XMP | Remote control | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP | Remote control | Leaded | |
![]() Enlarge | TVCastSMD | 6.8 W x 2.6 H x 5.3 D | 38 | AGC3 | 26 | 0.1 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, r-map, XMP | Remote control | SMD | |
![]() Enlarge | TVCast | 6.8 W x 2.6 H x 5.3 D | 38 | AGC3 | 21 | 0.15 | ± 45 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RCMM, RECS-80 code, XMP | Remote control | Leaded | |
![]() Enlarge | TVCast SMD | 6.8 W x 2.6 H x 5.3 D | 38 | AGC3 | 21 | 0.15 | ± 45 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RCMM, RECS-80 code, XMP | Remote control | SMD | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP | Remote control | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP | Remote control | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, r-map, XMP | Remote control | SMD | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 24 | 0.12 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP | Remote control | SMD | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP | Remote control | Leaded | |
![]() Enlarge | Minimold | 5.4 W x 6.35 H x 4.9 D | 38 | AGC3 | 39 | 0.05 | ± 45 | 0.35 | 1 = OUT, 2 = GND, 3 = VS | RECS-80 Code, XMP | Remote control | Leaded |








































