Vishay » Leading-Edge Capacitor Solutions
Capacitor FAQ

Vishay's Leading-Edge Capacitor solutions are select high performing components essential to high reliability designs. These capacitors are stand outs based on their distinctive features and benefits. Our 2.0 Leading-Edge Capacitors extend our lineup, adding 13 more devices all with industry leading advantages including high voltage, high capacitance, low ESR, and low profiles.

Review this engineering guide to select the best in class quality capacitors for your application designs with ease and convenience. Look no further and CAPitalize your applications with Vishay's Leading-Edge Capacitors.

Featured Capacitor Products
Ceramic Capacitor
440LS10-R, 440LS20-R
440LS10-R, 440LS20-R
  • 10 nF & 20 nF
Ceramic Capacitor
HVCC
HVCC
  • 15 kV / 2 nF
Aluminum Capacitor
MAL223551024E3,  MAL222551024E3
MAL223551024E3, MAL222551024E3
  • 100 F / 3.0 V, 20 mm x 40 mm
  • 100 F / 2.7 V, 20 mm x 40 mm
Aluminum Capacitor
K...H Series
MAL2170
  • Low impedance to 17 mΩ
Tantalum Capacitor
EP2
EP Series
  • Low DCL to 1.5 mA minimum
  • Maximum capacitance up to 72 000 µF under 25 VDC
Tantalum Capacitor
T50
T50
  • AEC-Q200 with 85 °C / 85 % RH for 500 hours
Tantalum Capacitors
T52
T52
  • Minimum 1.2 mm height
Tantalum Capacitors
T97
T97
  • Ultra-low ESR, 18 mΩ minimum
Tantalum Capacitors
TM8
TM8
  • Low DC leakage for medical implantable applications
MLCC Capacitors
GA****D***31M / 34G
GA****D***31M / 34G
  • AECQ-200 RF MLCC
MLCC Capacitors
VJ Safety MLCC
VJ***X1, VJ***X1A, VJ***X2, VJ***X2A
  • DC voltage rating: 2000 VDC
Film Capacitors
MKP1848Se
MKP1848Se
  • Low profile DC-link
Film Capacitors
MKP385e
MKP385e
  • THB AC and pulse film capacitor
ESTA POWER CAPACITORS
ESTAspring
ESTAspring
  • Continuous contact force through spring technology
Ceramic Capacitor
440LS10-R, 440LS20-R
440LS10-R, 440LS20-R
  • 10 nF and 20 nF
Ceramic Capacitor
HVCC
HVCC
  • 15 kV / 2 nF
Aluminum Capacitor
MAL223551024E3,  MAL222551024E3
MAL223551024E3, MAL222551024E3
  • 100 F / 3.0 V, 20 mm x 40 mm
  • 100 F / 2.7 V, 20 mm x 40 mm
Aluminum Capacitor
K...H Series
MAL2170
  • Low impedance to 17 mΩ
Tantalum Capacitor
EP2
EP2
  • Low DCL to 1.5 mA minimum
  • Maximum capacitance up to 72 000 µF under 25 VDC
Tantalum Capacitor
T50
T50
  • AEC-Q200 with 85 °C / 85 % RH for 500 hours
Tantalum Capacitors
T52
T52
  • Minimum 1.2 mm height
Tantalum Capacitors
T97
T97
  • Ultra-low ESR, 18 mΩ minimum
Tantalum Capacitors
TM8
TM8
  • Low DC leakage for medical implantable applications
MLCC Capacitors
GA****D***31M / 34G
GA****D***31M / 34G
  • AECQ-200 RF MLCC
MLCC Capacitors
VJ Safety MLCC
VJ***X1, VJ***X1A, VJ***X2, VJ***X2A
  • DC voltage rating: 2000 VDC
Film Capacitors
MKP1848Se
MKP1848Se
  • Low profile DC-link
Film Capacitors
MKP385e
MKP385e
  • THB AC and pulse film capacitor
ESTA
ESTAspring
ESTAspring
  • Continuous contact force through spring technology