Modules - Modules, Diode - Reverse recovery time 60 ns to 100 ns
Showing 1 to 36 of 36 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM (V) Range ▲▼ ![]() | VDSS (V) ▲▼ ![]() | VCES (V) ▲▼ ![]() | Voltage (V) ▲▼ ![]() | IT(AV) (A) ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | IO (A) ▲▼ ![]() | IC (A) ▲▼ ![]() | ID (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | Tcase (°C) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | IFSM @ 50 Hz (A) ▲▼ ![]() | IFSM @ 60 Hz (A) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | ITSM at 50 Hz (A) ▲▼ ![]() | ITSM at 60 Hz (A) ▲▼ ![]() | VF (V) ▲▼ ![]() | VCEON (V) ▲▼ ![]() | RDS(on) (Ohms) ▲▼ ![]() | Maximum tq (µs) ▲▼ ![]() | trr (ns) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | trr Range (μs) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | IGT (mA) ▲▼ ![]() | EON (mJ) ▲▼ ![]() | EOFF (mJ) ▲▼ ![]() | Speed (kHz) ▲▼ ![]() | EAS (mJ) ▲▼ ![]() | IAR (A) ▲▼ ![]() | IAS (A) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | HALF-PAK (D-67) | Single diode | 400 | 138 | 100 | 900 | 1.06 | 77 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 140 | 110 | 600 | 1.33 | 90 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 84 | 100 | 400 | 1.37 | 80 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 400 | 200 | 100 | 1200 | 1.08 | 90 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 120 | 100 | 600 | 1.38 | 90 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 400 | 197 | 100 | 900 | 1.1 | 77 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 149 | 100 | 600 | 1.33 | 92 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 400 | 255 | 85 | 1200 | 1.10 | 90 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 45 | 83 | 400 | 2.46 | 80 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 400 | 106 | 100 | 600 | 1.06 | 90 | -55 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 85 | 340 | 1.99 | 71 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 60 | 115 | 485 | 1.36 | 67 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 75 | 100 | 575 | 1.34 | 70 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 75 | 665 | 1.99 | 98 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 150 | 98 | 1080 | 1.36 | 76 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 30 | 132 | 305 | 1.37 | 61 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 60 | 100 | 450 | 1.6 | 63 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 75 | 102 | 540 | 1.6 | 65 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 120 | 59 | 595 | 2.8 | 60 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 150 | 80 | 1035 | 1.6 | 72 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 65 | 123 | 800 | 1.16 | 86 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 82 | 85 | 750 | 1.43 | 79 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 120 | 88 | 600 | 1.33 | 80 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 210 | 90 | 1300 | 1.06 | 93 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 141 | 85 | 1400 | 1.46 | 83 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 170 | 90 | 1300 | 1.06 | 93 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 not insulated | Two diodes common cathode | 400 | 155 | 135 | 1300 | 1.11 | 89 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 40 | 130 | 270 | 1.14 | 68 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 57 | 85 | 280 | 1.32 | 79 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 243 | 90 | 1130 | 1.43 | 98 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 259 | 109 | 1150 | 1.36 | 68 | -40 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 448 | 113 | 2200 | 1.5 | 61 | -40 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 505 | 106 | 2200 | 1.34 | 78 | -40 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 400 | 510 | 116 | 2880 | 1.09 | 74 | -40 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 module | Two diodes common cathode | 200 | 240 | 127 | 2300 | 0.94 | 87 | -40 to +150 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 330 | 97 | 2520 | 1.45 | 90 | -40 to +150 |