TSSP930..DF1P PRODUCT INFORMATION

IR Sensor Module for Reflective Sensor, Light Barrier, and Fast Proximity Applications
vsh-img-product-image

FEATURES

Presence sensor: up to 2 m distance, find more info at: www.vishay.com/doc?49009
Light barrier: up to 12 m distance, TSAL6200 with IF = 50 mA, find more info at: www.vishay.com/doc?49650
Fast proximity: up to 2 m range at 5 ms response time, find more info at: www.vishay.com/doc?82741


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 25 of 32 entries
Document TypeTitleDescriptionShare
Application Notes
Introduction to IR Receiver Part Numbers
share
Application Notes
Using Vishay Infrared Receivers in a Wi-Fi Environment: Mneme and Cyllene IC Series
share
Datasheet
IR Sensor Module for Reflective Sensor, Light Barrier, and Fast Proximity Applications
share
General Information
Application Overview
share
General Information
Circuit Description of the IR Receiver Modules
share
General Information
Disturbance Sources
share
General Information
General Overview of IR Transmission in Free Ambient
share
General Information
Mechanical Design Notes
share
General Information
Conventions Used in Presenting Technical Data
share
General Information
Minimold Package - Window Size in Front of the IR Receiver Module
share
Instructions
Data Formats for IR Remote Control
share
Instructions
Assembly Instructions
share
Markings
Marking on IR Receiver Modules
share
Mechanical Options
Bent Leads: H = 11.4 mm, W = 5.4 mm, X = 8.85 mm
share
Mechanical Options
Narrow Band Optical Filter
share
Mechanical Options
Cut Leads: H = 14.2 mm, W = 5.4 mm, X = 11.65 mm
share
Mechanical Options
Bent Leads: D = 9.5 mm, H = 3.6 mm, W = 5.4 mm, X = 6.95 mm
share
Mechanical Options
Side View Pin-In-Paste Holder: D = 8.5 mm, H = 8.05 mm, W = 6 mm, X = 5.15 mm
share
Mechanical Options
Cut Leads: H = 9.7 mm, W = 5.4 mm, X = 7.15 mm
share
Mechanical Options
Definition of Mechanical Option Dimensions
share
Mechanical Options
Cut Leads: H = 9.1 mm, W = 5.4 mm, X = 6.55 mm
share
Mechanical Options
Cut Leads: H = 11.7 mm, W = 5.4 mm, X = 9.15 mm
share
Mechanical Options
Bent Leads: D = 9.5 mm, H = 5.2 mm, W = 5.4 mm, X = 6.95 mm
share
Mechanical Options
Side View Holder: D = 9.35 mm, H = 9.4 mm, W = 7.2 mm, X = 6 mm
share
Mechanical Options
Side View Holder: D = 9 mm, H = 12.1 mm, W = 6.2 mm, X = 9 mm
share