SE15PB, SE15PD, SE15PG, SE15PJ PRODUCT INFORMATION

Surface Mount ESD Capability Rectifiers
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Very low profile - typical height of 1.0 mm
Ideal for automated placement
Oxide planar chip junction

APPLICATIONS

General purpose, power line polarity protection and rail-to-rail protection in consumer, industrial, and automotive applications.


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: