VS-6ESH06-M3 PRODUCT INFORMATION

Hyperfast Rectifier, 6 A FRED Pt®
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Hyperfast recovery time, reduced Qrr, and soft recovery
175 °C maximum operating junction temperature
For PFC, CRM/CCM, snubber operation

APPLICATIONS

State of the art hyperfast recovery rectifiers specifically designed with optimized performance of forward voltage drop and hyperfast recovery time.
The planar structure and the platinum doped life time control guarantee the best overall performance, ruggedness, and reliability characteristics.
These devices are intended for use in PFC, boost, lighting, in the AC/DC section of SMPS, freewheeling and clamp diodes.


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: